magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQH-DK - 快插螺纹接头
Festo
产品 (A - Z)
N
NPQH
Powered by
CAD模型選擇
{festo/parts/n/npqh/npqh_dk.prj},{NB=578375 NPQH-DK-G18-Q6-P10},{TNR=578375},{TYP=NPQH-DK-G18-Q6-P10},{INFO=},{D1=G1/8},{NENN=4.000},{D2=6.000},{D5=13.000},{D6=12.000},{L1=19.500},{L2=5.000},{SW=4.000},{T=15.800},{D1N=9.728},{CNSMASSEXACT=0.0091},{L3=7.500},{W=60.000},{GTIN=4052568060787},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气接口
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
T
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
578370 NPQH-DK-M5-Q4-P10
578370
NPQH-DK-M5-Q4-P10
M5
2.500
4.000
8.000
9.000
19.000
4.000
2.500
13.000
0.0045
4052568060732
578372 NPQH-DK-M7-Q4-P10
578372
NPQH-DK-M7-Q4-P10
M7
3.000
4.000
9.000
9.000
20.000
5.000
3.000
13.000
0.0051
4052568060756
578374 NPQH-DK-G18-Q4-P10
578374
NPQH-DK-G18-Q4-P10
G1/8
3.000
4.000
13.000
9.000
16.500
5.000
3.000
13.000
0.0062
4052568060770
578371 NPQH-DK-M5-Q6-P10
578371
NPQH-DK-M5-Q6-P10
M5
2.500
6.000
8.000
12.000
22.000
4.000
2.500
15.800
0.0088
4052568060749
578373 NPQH-DK-M7-Q6-P10
578373
NPQH-DK-M7-Q6-P10
M7
3.000
6.000
9.000
12.000
23.000
5.000
3.000
15.800
0.0097
4052568060763
578375 NPQH-DK-G18-Q6-P10
578375
NPQH-DK-G18-Q6-P10
G1/8
4.000
6.000
13.000
12.000
19.500
5.000
4.000
15.800
0.0091
4052568060787
578376 NPQH-DK-G18-Q8-P10
578376
NPQH-DK-G18-Q8-P10
G1/8
6.000
8.000
13.000
14.000
23.500
5.000
6.000
16.000
0.0128
4052568060794
578377 NPQH-DK-G14-Q8-P10
578377
NPQH-DK-G14-Q8-P10
G1/4
6.000
8.000
16.000
14.000
21.500
6.500
6.000
16.000
0.0144
4052568060800
578378 NPQH-DK-G14-Q10-P1...
578378
NPQH-DK-G14-Q10-P10
G1/4
8.200
10.000
16.000
16.000
27.500
6.500
8.000
18.300
0.0186
4052568060817
578379 NPQH-DK-G38-Q12-P1...
578379
NPQH-DK-G38-Q12-P10
G3/8
10.200
12.000
20.000
18.000
28.500
7.000
10.000
19.500
0.0282
4052568060824
8114987 NPQH-DK-M5-Q6-P10
8114987
NPQH-DK-M5-Q6-P10
M5
2.500
6.000
8.000
9.900
22.500
4.000
2.500
15.900
0.0000
4052568607258
8114986 NPQH-DK-M7-Q6-P10
8114986
NPQH-DK-M7-Q6-P10
M7
3.000
6.000
9.000
9.900
23.500
5.000
3.000
15.900
0.0000
4052568607241
8114985 NPQH-DK-G18-Q10-P...
8114985
NPQH-DK-G18-Q10-P10
G1/8
6.000
10.000
13.000
16.000
26.000
5.000
6.000
18.300
0.0000
4052568607234
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D