magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQE-LH - L型快插式螺纹接头
Festo
产品 (A - Z)
N
NPQE
Powered by
CAD模型選擇
{festo/parts/n/npqe/npqe_lh.prj},{NB=8113038 NPQE-LH-R14-Q8-P10---(high)},{TNR=8113038},{TYP=NPQE-LH-R14-Q8-P10},{LODLEVEL=high},{D1=R1/4},{D1N=13.157},{D2=8.000},{D5=14.000},{H1=27.800},{H2=11.000},{H3=13.300},{L1=28.400},{SW=14.000},{V1=2},{V2=2},{D01=18.300},{H01=3.800},{H02=1.200},{H03=1.000},{L1N=11.000},{D02=17.000},{D03=17.000},{D04=14.000},{H04=19.500},{D05=13.800},{D06=8.500},{D07=10.500},{L01=11.480},{L02=13.270},{L03=25.350},{L04=1.500},{D08=13.900},{D09=9.800},{D10=9.160},{D11=8.000},{L05=1.600},{L06=10.050},{R1=0.300},{R2=3.000},{R3=3.000},{R4=0.000},{D12=5.000},{L07=9.150},{H05=23.800},{CNSMASSEXACT=0.02454},{GTIN=4052568463663}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D2
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8113030 NPQE-LH-M5-Q4-P10
8113030
NPQE-LH-M5-Q4-P10
M5
4.000
10.500
17.200
3.500
7.200
20.000
8.000
0.00666
4052568463588
8113031 NPQE-LH-M5-Q6-P10
8113031
NPQE-LH-M5-Q6-P10
M5
6.000
12.500
17.200
3.500
8.200
21.900
8.000
0.00287
4052568463595
8113032 NPQE-LH-R18-Q4-P1...
8113032
NPQE-LH-R18-Q4-P10
R1/8
4.000
10.500
24.000
8.000
11.500
22.300
10.000
0.01135
4052568463601
8113033 NPQE-LH-R18-Q6-P1...
8113033
NPQE-LH-R18-Q6-P10
R1/8
6.000
12.500
24.000
8.000
11.500
22.900
10.000
0.01189
4052568463618
8113034 NPQE-LH-R18-Q8-P1...
8113034
NPQE-LH-R18-Q8-P10
R1/8
8.000
14.000
24.000
8.000
12.300
25.300
10.000
0.01271
4052568463625
8113035 NPQE-LH-R18-Q10-P...
8113035
NPQE-LH-R18-Q10-P10
R1/8
10.000
18.000
24.000
8.000
14.200
30.200
10.000
0.01587
4052568463632
8113036 NPQE-LH-R14-Q4-P1...
8113036
NPQE-LH-R14-Q4-P10
R1/4
4.000
10.500
27.800
11.000
12.300
24.100
14.000
0.02320
4052568463649
8113037 NPQE-LH-R14-Q6-P1...
8113037
NPQE-LH-R14-Q6-P10
R1/4
6.000
12.500
27.800
11.000
12.300
25.000
14.000
0.02374
4052568463656
8113038 NPQE-LH-R14-Q8-P1...
8113038
NPQE-LH-R14-Q8-P10
R1/4
8.000
14.000
27.800
11.000
13.300
28.400
14.000
0.02454
4052568463663
8113039 NPQE-LH-R14-Q10-P...
8113039
NPQE-LH-R14-Q10-P10
R1/4
10.000
18.000
27.800
11.000
15.000
32.000
14.000
0.02759
4052568463670
8113040 NPQE-LH-R14-Q12-P...
8113040
NPQE-LH-R14-Q12-P10
R1/4
12.000
20.600
27.800
11.000
16.300
33.200
14.000
0.02964
4052568463687
8113041 NPQE-LH-R38-Q6-P5
8113041
NPQE-LH-R38-Q6-P5
R3/8
6.000
12.500
33.400
12.000
14.200
26.500
19.000
0.04100
4052568463694
8113042 NPQE-LH-R38-Q8-P5
8113042
NPQE-LH-R38-Q8-P5
R3/8
8.000
14.000
33.400
12.000
14.000
29.300
19.000
0.04180
4052568463700
8113043 NPQE-LH-R38-Q10-P...
8113043
NPQE-LH-R38-Q10-P5
R3/8
10.000
18.000
33.400
12.000
16.000
32.500
19.000
0.04466
4052568463717
8113044 NPQE-LH-R38-Q12-P...
8113044
NPQE-LH-R38-Q12-P5
R3/8
12.000
20.600
33.400
12.000
17.300
35.300
19.000
0.04687
4052568463724
8113045 NPQE-LH-R12-Q10-P...
8113045
NPQE-LH-R12-Q10-P5
R1/2
10.000
18.000
40.100
15.000
17.600
35.500
24.000
0.08464
4052568463731
8113046 NPQE-LH-R12-Q12-P...
8113046
NPQE-LH-R12-Q12-P5
R1/2
12.000
20.600
40.100
15.000
18.900
36.300
24.000
0.08518
4052568463748
8113047 NPQE-LH-R12-Q16-P...
8113047
NPQE-LH-R12-Q16-P5
R1/2
16.000
25.000
49.000
15.000
21.800
37.500
24.000
0.09993
4052568463755
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D