magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQE-H - 插入式穿板接头
Festo
产品 (A - Z)
N
NPQE
Powered by
CAD模型選擇
{festo/parts/n/npqe/npqe_h_asmtab.prj},{NB=8113123 NPQE-H-Q6-E-P10---(high)},{TNR=8113123},{TYP=NPQE-H-Q6-E-P10},{LODLEVEL=high},{D1=6},{D5=M14x1},{D5N=14.000},{D5T=4.000},{D6=12.000},{L1=33.300},{L2=13.700},{L3=9.500},{SW=17.000},{PPATH=assemblies/npqe_h_asmtpl.prj},{CNSMASSEXACT=0.01864},{GTIN=4052568464516}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D5
螺纹
ⁿ/ₐ
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8113121 NPQE-H-Q3-E-P10
8113121
NPQE-H-Q3-E-P10
3
M8x0.75
5.500
22.400
8.500
7.600
10.000
0.00610
4052568464493
8113122 NPQE-H-Q4-E-P10
8113122
NPQE-H-Q4-E-P10
4
M12x1
10.000
31.100
11.900
10.700
14.000
0.00974
4052568464509
8113123 NPQE-H-Q6-E-P10
8113123
NPQE-H-Q6-E-P10
6
M14x1
12.000
33.300
13.700
9.500
17.000
0.01864
4052568464516
8113124 NPQE-H-Q8-E-P10
8113124
NPQE-H-Q8-E-P10
8
M16x1
14.000
37.700
16.200
9.800
19.000
0.02476
4052568464523
8113125 NPQE-H-Q10-E-P10
8113125
NPQE-H-Q10-E-P10
10
M20x1
17.000
41.800
16.900
11.900
24.000
0.04890
4052568464530
8113126 NPQE-H-Q12-E-P10
8113126
NPQE-H-Q12-E-P10
12
M22x1
20.000
46.900
18.800
14.800
27.000
0.05606
4052568464547
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D