magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPFB - 螺纹管接头
Festo
产品 (A - Z)
N
NPFB
Powered by
CAD模型選擇
{festo/parts/n/npfb/npfb.prj},{NB=547776 NPFB-T-2R14-G14-MMF},{TNR=547776},{TYP=NPFB-T-2R14-G14-MMF},{INFO=2014-12-31},{VERS=11},{D=0.0},{D1=8.0},{D2=9.0},{D3=0},{T=0},{TC=0.000},{T1=G1/4},{T1C=13.157},{T2=R1/4},{T2C=13.157},{A=0.0},{A1=8.0},{A2=12.5},{B=49.50},{B1=0.00},{B2=0.00},{E=32.00},{L=25.5},{L1=0.0},{L2=0.0},{P=16.0},{SW=13},{CNSMASSEXACT=0.043},{VERS2=3},{EOLDATE=31.12.2014}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
NPFC-L - L型接头
Festo
26.09.2023
NPFC-Y - Y-接头
Festo
26.09.2023
NPFC-T - T形接头
Festo
26.09.2023
NPFC-X - 螺纹管接头
Festo
26.09.2023
NPFC-D - 双螺纹接头
Festo
26.09.2023
NPFC-S - 轴套
Festo
26.09.2023
NPFC-R - 螺纹管接头
Festo
26.09.2023
NPFC-E - 扩展
Festo
26.09.2023
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
T
螺纹
ⁿ/ₐ
TC
[mm]
T1
螺纹
ⁿ/ₐ
T2
螺纹
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
B
[mm]
B1
[mm]
B2
[mm]
E
[mm]
L
[mm]
L1
[mm]
L2
[mm]
P
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
547715 NPFB-L-2M5-F
547715
NPFB-L-2M5-F
4.2
0.0
0.0
0
M5
5.000
0
0
4.0
0.0
0.0
15.25
0.00
0.00
0.00
11.0
0.0
0.0
8.5
9
0.031
547716 NPFB-L-2G18-F
547716
NPFB-L-2G18-F
6.0
0.0
0.0
0
G1/8
9.728
0
0
7.0
0.0
0.0
26.50
0.00
0.00
0.00
20.0
0.0
0.0
13.0
10
0.019
547717 NPFB-L-2G14-F
547717
NPFB-L-2G14-F
9.0
0.0
0.0
0
G1/4
13.157
0
0
8.0
0.0
0.0
33.50
0.00
0.00
0.00
25.5
0.0
0.0
16.0
13
0.031
547718 NPFB-L-2G38-F
547718
NPFB-L-2G38-F
10.0
0.0
0.0
0
G3/8
16.662
0
0
10.0
0.0
0.0
39.25
0.00
0.00
0.00
29.0
0.0
0.0
20.5
17
0.061
547719 NPFB-L-2G12-F
547719
NPFB-L-2G12-F
14.0
0.0
0.0
0
G1/2
20.955
0
0
11.0
0.0
0.0
47.75
0.00
0.00
0.00
35.0
0.0
0.0
25.5
20
0.115
547720 NPFB-L-2G34-F
547720
NPFB-L-2G34-F
19.0
0.0
0.0
0
G3/4
26.441
0
0
16.5
0.0
0.0
52.50
0.00
0.00
0.00
36.5
0.0
0.0
32.0
25
0.145
547721 NPFB-L-2G1-F
547721
NPFB-L-2G1-F
24.0
0.0
0.0
0
G1
33.249
0
0
19.0
0.0
0.0
64.50
0.00
0.00
0.00
45.0
0.0
0.0
39.0
30
0.245
547722 NPFB-L-2M5-MF
547722
NPFB-L-2M5-MF
0.0
4.2
2.0
0
0
0.000
M5
M5
0.0
4.0
4.0
0.00
17.00
15.25
0.00
0.0
13.5
11.5
7.5
9
0.006
547723 NPFB-L-R18-G18-MF
547723
NPFB-L-R18-G18-MF
0.0
6.0
5.5
0
0
0.000
G1/8
R1/8
0.0
7.0
8.0
0.00
25.00
25.50
0.00
0.0
20.0
19.0
13.0
10
0.018
547724 NPFB-L-R14-G14-MF
547724
NPFB-L-R14-G14-MF
0.0
9.0
8.0
0
0
0.000
G1/4
R1/4
0.0
8.0
12.5
0.00
32.00
32.00
0.00
0.0
25.5
24.0
16.0
13
0.032
547725 NPFB-L-R38-G38-MF
547725
NPFB-L-R38-G38-MF
0.0
10.0
11.0
0
0
0.000
G3/8
R3/8
0.0
10.0
13.6
0.00
37.50
36.75
0.00
0.0
29.0
26.5
20.5
17
0.055
547726 NPFB-L-R12-G12-MF
547726
NPFB-L-R12-G12-MF
0.0
14.0
14.0
0
0
0.000
G1/2
R1/2
0.0
11.0
15.5
0.00
45.50
44.25
0.00
0.0
35.0
31.5
25.5
20
0.099
547727 NPFB-L-R34-G34-MF
547727
NPFB-L-R34-G34-MF
0.0
19.0
19.0
0
0
0.000
G3/4
R3/4
0.0
16.5
16.0
0.00
49.75
49.00
0.00
0.0
36.5
33.0
32.0
25
0.120
547728 NPFB-L-R1-G1-MF
547728
NPFB-L-R1-G1-MF
0.0
24.0
24.0
0
0
0.000
G1
R1
0.0
19.0
17.0
0.00
60.50
58.50
0.00
0.0
45.0
39.0
39.0
30
0.212
547729 NPFB-L-2M5-M
547729
NPFB-L-2M5-M
2.0
0.0
0.0
0
M5
5.000
0
0
4.0
0.0
0.0
15.50
0.00
0.00
0.00
11.5
0.0
0.0
0.0
9
0.008
547730 NPFB-L-2R18-M
547730
NPFB-L-2R18-M
5.5
0.0
0.0
0
R1/8
9.728
0
0
8.0
0.0
0.0
24.00
0.00
0.00
0.00
19.0
0.0
0.0
0.0
10
0.014
547731 NPFB-L-2R14-M
547731
NPFB-L-2R14-M
8.0
0.0
0.0
0
R1/4
13.157
0
0
12.5
0.0
0.0
30.50
0.00
0.00
0.00
24.0
0.0
0.0
0.0
13
0.029
547732 NPFB-L-2R38-M
547732
NPFB-L-2R38-M
11.0
0.0
0.0
0
R3/8
16.662
0
0
13.6
0.0
0.0
34.80
0.00
0.00
0.00
26.5
0.0
0.0
0.0
17
0.045
547733 NPFB-L-2R12-M
547733
NPFB-L-2R12-M
14.0
0.0
0.0
0
R1/2
20.955
0
0
15.5
0.0
0.0
42.00
0.00
0.00
0.00
31.5
0.0
0.0
0.0
20
0.083
547734 NPFB-L-2R34-M
547734
NPFB-L-2R34-M
19.0
0.0
0.0
0
R3/4
26.441
0
0
16.0
0.0
0.0
46.00
0.00
0.00
0.00
33.0
0.0
0.0
0.0
25
0.100
547735 NPFB-L-2R1-M
547735
NPFB-L-2R1-M
24.0
0.0
0.0
0
R1
33.249
0
0
17.0
0.0
0.0
54.50
0.00
0.00
0.00
39.0
0.0
0.0
0.0
30
0.174
547736 NPFB-Y-3G18-F
547736
NPFB-Y-3G18-F
0.0
8.7
13.0
0
G1/8
9.728
0
0
8.0
0.0
0.0
29.00
0.00
0.00
26.50
0.0
0.0
0.0
0.0
13
0.018
547737 NPFB-Y-3G14-F
547737
NPFB-Y-3G14-F
0.0
11.6
17.0
0
G1/4
13.157
0
0
11.0
0.0
0.0
36.00
0.00
0.00
32.00
0.0
0.0
0.0
0.0
17
0.032
547738 NPFB-Y-3G38-F
547738
NPFB-Y-3G38-F
0.0
15.0
21.0
0
G3/8
16.662
0
0
11.5
0.0
0.0
41.00
0.00
0.00
37.00
0.0
0.0
0.0
0.0
20
0.044
547739 NPFB-Y-3G12-F
547739
NPFB-Y-3G12-F
0.0
19.0
26.0
0
G1/2
20.955
0
0
14.0
0.0
0.0
52.50
0.00
0.00
45.00
0.0
0.0
0.0
0.0
25
0.092
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D