magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NAV-NPT - 气路板底座
Festo
产品 (A - Z)
N
NAV
Powered by
CAD模型選擇
{festo/parts/n/nav/nav_npt_asmtab.prj},{NB=13998 NAV-1/4-NPT-1C},{TNR=13998},{TYP=NAV-1/4-NPT-1C},{VERS=1.000},{B1=43.000},{B2=22.000},{B3=42.000},{B4=40.000},{B5=11.000},{B6=7.500},{B7=1.500},{B8=4.000},{B9=21.600},{D1=1/4 NPT},{D1P=13.157},{KDRD1=11.445},{D2=3/8 NPT},{D2P=16.662},{KDRD2=14.950},{D3=1/8 NPT},{D3P=9.728},{KDRD3=8.566},{D4=10.000},{D5=5.500},{D6=7.000},{H1=81.000},{H2=46.000},{H3=44.000},{H4=50.500},{H5=12.500},{H6=37.000},{H7=5.000},{L1=110.000},{L2=95.000},{L3=80.000},{L4=28.000},{L5=26.000},{L6=11.000},{L7=11.000},{T1=5.700},{D933D=5.000},{D933L=20.000},{D125=5.300},{CNSMASSEXACT=0.240},{GTIN=4052568304362}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
D1
螺纹
ⁿ/ₐ
D2
螺纹
ⁿ/ₐ
D3
螺纹
ⁿ/ₐ
D4
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T1
[mm]
CNSMASSEXACT
Gewicht
[kg]
GTIN
ⁿ/ₐ
13998 NAV-1/4-NPT-1C
13998
NAV-1/4-NPT-1C
43.000
22.000
42.000
40.000
11.000
7.500
1.500
4.000
21.600
1/4 NPT
3/8 NPT
1/8 NPT
10.000
5.500
7.000
81.000
46.000
44.000
50.500
12.500
37.000
5.000
110.000
95.000
80.000
28.000
26.000
11.000
11.000
5.700
0.240
4052568304362
13999 NAV-1/2-NPT-3C
13999
NAV-1/2-NPT-3C
71.000
30.000
70.000
70.000
15.000
8.000
6.000
6.000
35.500
1/2 NPT
1 NPT
1/8 NPT
15.000
9.000
12.000
99.000
56.000
54.000
66.000
17.500
45.000
5.000
190.000
168.000
120.000
52.000
38.000
19.000
19.000
9.000
0.700
4052568304379
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D