magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NAV - 气路板底座
Festo
产品 (A - Z)
N
NAV
Powered by
CAD模型選擇
{festo/parts/n/nav/nav_asmtab.prj},{NB=11305 NAV-3/8-2C-ISO},{TNR=11305},{TYP=NAV-3/8-2C-ISO},{VERS=2.000},{B1=56.000},{B2=26.000},{B3=55.000},{B4=50.000},{B5=13.000},{B6=6.000},{B7=5.000},{B8=6.000},{B9=27.000},{D1=G3/8},{D1P=16.662},{KDRD1=14.950},{D2=G1/2},{D2P=20.955},{KDRD2=18.631},{D3=G1/8},{D3P=9.728},{KDRD3=8.566},{D4=11.000},{D5=6.600},{D6=9.000},{H1=85.000},{H2=47.000},{H3=45.000},{H4=60.000},{H5=15.000},{H6=40.000},{H7=5.000},{L1=135.000},{L2=115.000},{L3=96.000},{L4=35.000},{L5=30.000},{L6=15.000},{L7=14.000},{T1=6.800},{D933D=6.000},{D933L=25.000},{D125=6.400},{CNSMASSEXACT=0.400},{GTIN=4052568009090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
D1
螺纹
ⁿ/ₐ
D2
螺纹
ⁿ/ₐ
D3
螺纹
ⁿ/ₐ
D4
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
10173 NAV-1/4-1C-ISO
10173
NAV-1/4-1C-ISO
43.000
22.000
42.000
40.000
11.000
7.500
1.500
4.000
21.600
G1/4
G3/8
G1/8
10.000
5.500
7.000
81.000
46.000
44.000
50.500
12.500
37.000
5.000
110.000
95.000
80.000
28.000
26.000
11.000
11.000
5.700
0.240
4052568002121
11305 NAV-3/8-2C-ISO
11305
NAV-3/8-2C-ISO
56.000
26.000
55.000
50.000
13.000
6.000
5.000
6.000
27.000
G3/8
G1/2
G1/8
11.000
6.600
9.000
85.000
47.000
45.000
60.000
15.000
40.000
5.000
135.000
115.000
96.000
35.000
30.000
15.000
14.000
6.800
0.400
4052568009090
10175 NAV-1/2-3C-ISO
10175
NAV-1/2-3C-ISO
71.000
30.000
70.000
70.000
15.000
8.000
6.000
6.000
35.500
G1/2
G1
G1/8
15.000
9.000
12.000
99.000
56.000
54.000
66.000
17.500
45.000
5.000
190.000
168.000
120.000
52.000
38.000
19.000
19.000
9.000
0.700
4052568008994
11139 NAV-3/4-4C-ISO
11139
NAV-3/4-4C-ISO
82.000
30.000
80.000
80.000
15.000
9.000
8.000
0.000
0.000
G3/4
G1
G1/8
15.000
9.000
12.000
120.000
58.000
55.000
0.000
0.000
65.000
5.000
215.000
184.000
0.000
56.000
52.000
0.000
0.000
9.000
1.400
4052568111854
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D