magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NAU - 底座
Festo
产品 (A - Z)
N
NAU
Powered by
CAD模型選擇
{festo/parts/n/nau/nau.prj},{NB=11416 NAU-3/8-2B-ISO},{TNR=11416},{TYP=NAU-3/8-2B-ISO},{IG=2},{B1=56.000},{D1=G3/8},{D2=G1/8},{D3=6.600},{H1=35.000},{H2=13.000},{H3=6.500},{H4=8.300},{H5=24.000},{L1=124.000},{L2=112.000},{L3=27.000},{L4=70.000},{L5=54.000},{D1A=16.662},{D1B=14.950},{D2A=9.728},{D2B=8.566},{X1=24.000},{X2=48.000},{X3=38.000},{NDR=6.000},{KDR=4.917},{R1=7.000},{R2=3.000},{Z1=22.000},{Z2=14.500},{Y1=13.500},{Y2=3.000},{U1=12.000},{U2=34.000},{CNSMASSEXACT=0.450},{L01=95.000},{GTIN=4052568065768}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
D1
螺纹
[mm]
D2
螺纹
[mm]
D3
直径
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
9485 NAU-1/4-1B-ISO
9485
NAU-1/4-1B-ISO
46.000
G1/4
G1/8
5.500
30.000
10.000
5.000
7.500
20.000
110.000
98.000
23.000
60.700
46.000
0.000
4052568001896
11416 NAU-3/8-2B-ISO
11416
NAU-3/8-2B-ISO
56.000
G3/8
G1/8
6.600
35.000
13.000
6.500
8.300
24.000
124.000
112.000
27.000
70.000
54.000
0.450
4052568065768
10337 NAU-1/2-3B-ISO
10337
NAU-1/2-3B-ISO
71.000
G1/2
G1/8
6.600
32.000
18.000
9.000
10.000
30.000
149.000
136.000
33.000
90.000
66.000
0.660
4052568065720
152814 NAU-3/4-4B-ISO
152814
NAU-3/4-4B-ISO
85.000
G3/4
G1/8
9.000
28.000
19.000
9.500
12.000
37.000
186.000
170.000
42.000
111.000
84.000
1.080
4052568117719
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D