magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DFPD - 摆动驱动器
Festo
产品 (A - Z)
D
DFPD
Powered by
CAD模型選擇
{festo/parts/d/dfpd/dfpd_asmtab_presets.prj},{NB=8068928 DFPD-N-700-RP-90-RD-F1012---(0)},{TNR=8068928},{TYP=DFPD-N-700-RP-90-RD-F1012},{INFO=},{DRE=700},{EIN=N},{SCHW=90},{ROT=0},{ROT1=0,90},{SCHR=R},{FUN=D},{FEDE=0},{FLA=F10},{SCHL=-},{PNE=-},{IND=-},{MECH=-},{B1=184.0},{B2=30},{B3=16.0},{B4=93.0},{B5=57.6},{B8MAX=17.5},{D2=125},{D3=37.4},{D5=M12},{D6=M5},{D7=M6},{D8=M5},{D9=41.0},{H1=232.7},{H2=168.00},{H3=29.7},{H4=21.0},{H5=203},{H6=103.0},{H7=164.90},{L2=80},{M=110-115},{T1=29.7},{T3=18},{T4=8.0},{T5=14},{T6=8},{T7=12},{SW1=27},{SW2=30},{SW3=21},{TNRWASHER=4167860},{TNRSCREW=4167864},{TNRNUT=8047178},{XSCREW=21.100},{SCREW=14},{P=2.000},{VERS=2},{GTIN=4052568444860}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
INFO
有效期
ⁿ/ₐ
DRE
规格
[Nm]
SCHL
扳手开口宽度
[mm]
PNE
气动接口
ⁿ/ₐ
IND
行业重点
ⁿ/ₐ
MECH
机械接口
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B8MAX
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
螺纹
ⁿ/ₐ
D5
螺纹
ⁿ/ₐ
D6
螺纹
ⁿ/ₐ
D7
螺纹
ⁿ/ₐ
D8
螺纹
ⁿ/ₐ
D9
[mm]
EE
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8047613 DFPD-10-RP-90-RD-...
8047613
DFPD-10-RP-90-RD-F03
10
-
-
-
-
59.5
30
16.0
35.0
16.0
10.7
36
0
12.0
M5
-
M5
M6
M5
10.9
G1/8
90.0
51.00
20.0
10.0
70
35.0
47.00
124.7
80
10.7
8
0
8.0
12
8
8
9
9
10
0.965
4052568287313
8047617 DFPD-10-RP-90-RD-...
8047617
DFPD-10-RP-90-RD-F03-R3-E...
10
-
-
-
-
59.5
30
16.0
35.0
16.0
10.7
36
0
12.0
M5
-
M5
M6
M5
10.9
G1/8
90.0
51.00
20.0
10.0
70
35.0
47.00
124.7
80
10.7
8
0
8.0
12
8
8
9
9
10
0.965
4052568287351
8047614 DFPD-20-RP-90-RD-...
8047614
DFPD-20-RP-90-RD-F04
20
-
-
-
-
68.5
30
16.0
38.5
19.0
9.2
42
0
14.6
M5
-
M5
M6
M5
12.7
G1/8
100.0
59.75
20.0
10.0
80
40.0
57.50
133.3
80
13.2
8
0
8.0
12
8
8
11
9
10
1.275
4052568287320
8047618 DFPD-20-RP-90-RD-...
8047618
DFPD-20-RP-90-RD-F04-R3-E...
20
-
-
-
-
68.5
30
16.0
38.5
19.0
9.2
42
0
14.6
M5
-
M5
M6
M5
12.7
G1/8
100.0
59.75
20.0
10.0
80
40.0
57.50
133.3
80
13.2
8
0
8.0
12
8
8
11
9
10
1.275
4052568287368
8047621 DFPD-20-RP-90-RS3...
8047621
DFPD-20-RP-90-RS30-F04
20
-
-
-
-
68.5
30
16.0
38.5
19.0
9.2
42
0
14.6
M5
-
M5
M6
M5
12.7
G1/8
100.0
59.75
20.0
10.0
80
40.0
57.50
145.7
80
13.2
8
0
8.0
12
8
8
11
9
10
1.371
4052568287399
8047622 DFPD-20-RP-90-RS6...
8047622
DFPD-20-RP-90-RS60-F04
20
-
-
-
-
68.5
30
16.0
38.5
19.0
9.2
42
0
14.6
M5
-
M5
M6
M5
12.7
G1/8
100.0
59.75
20.0
10.0
80
40.0
57.50
145.7
80
13.2
8
0
8.0
12
8
8
11
9
10
1.419
4052568287405
8047627 DFPD-20-RP-90-RS3...
8047627
DFPD-20-RP-90-RS30-F04-R3...
20
-
-
-
-
68.5
30
16.0
38.5
19.0
9.2
42
0
14.6
M5
-
M5
M6
M5
12.7
G1/8
100.0
59.75
20.0
10.0
80
40.0
57.50
145.7
80
13.2
8
0
8.0
12
8
8
11
9
10
1.371
4052568287450
8047628 DFPD-20-RP-90-RS6...
8047628
DFPD-20-RP-90-RS60-F04-R3...
20
-
-
-
-
68.5
30
16.0
38.5
19.0
9.2
42
0
14.6
M5
-
M5
M6
M5
12.7
G1/8
100.0
59.75
20.0
10.0
80
40.0
57.50
145.7
80
13.2
8
0
8.0
12
8
8
11
9
10
1.419
4052568287467
8047615 DFPD-40-RP-90-RD-...
8047615
DFPD-40-RP-90-RD-F0507
40
-
-
-
-
81.5
30
16.0
45.0
21.0
8.2
50
70
18.7
M6
M8
M5
M6
M5
16.2
G1/8
112.0
70.50
20.0
13.0
92
46.0
67.50
151.4
80
16.5
9
12
8.0
12
8
8
14
12
10
1.882
4052568287337
8047619 DFPD-40-RP-90-RD-...
8047619
DFPD-40-RP-90-RD-F0507-R3...
40
-
-
-
-
81.5
30
16.0
45.0
21.0
8.2
50
70
18.7
M6
M8
M5
M6
M5
16.2
G1/8
112.0
70.50
20.0
13.0
92
46.0
67.50
151.4
80
16.5
9
12
8.0
12
8
8
14
12
10
1.882
4052568287375
8047623 DFPD-40-RP-90-RS3...
8047623
DFPD-40-RP-90-RS30-F0507
40
-
-
-
-
81.5
30
16.0
45.0
21.0
8.2
50
70
18.7
M6
M8
M5
M6
M5
16.2
G1/8
112.0
70.50
20.0
13.0
92
46.0
67.50
170.4
80
16.5
9
12
8.0
12
8
8
14
12
10
2.087
4052568287412
8047624 DFPD-40-RP-90-RS6...
8047624
DFPD-40-RP-90-RS60-F0507
40
-
-
-
-
81.5
30
16.0
45.0
21.0
8.2
50
70
18.7
M6
M8
M5
M6
M5
16.2
G1/8
112.0
70.50
20.0
13.0
92
46.0
67.50
170.4
80
16.5
9
12
8.0
12
8
8
14
12
10
2.180
4052568287429
8047630 DFPD-40-RP-90-RS6...
8047630
DFPD-40-RP-90-RS60-F0507-...
40
-
-
-
-
81.5
30
16.0
45.0
21.0
8.2
50
70
18.7
M6
M8
M5
M6
M5
16.2
G1/8
112.0
70.50
20.0
13.0
92
46.0
67.50
170.4
80
16.5
9
12
8.0
12
8
8
14
12
10
2.180
4052568287481
8047629 DFPD-40-RP-90-RS3...
8047629
DFPD-40-RP-90-RS30-F0507-...
40
-
-
-
-
81.5
30
16.0
45.0
21.0
8.2
50
70
18.7
M6
M8
M5
M6
M5
16.2
G1/8
112.0
70.50
20.0
13.0
92
46.0
67.50
170.4
80
16.5
9
12
8.0
12
8
8
14
12
10
2.087
4052568287474
8047616 DFPD-80-RP-90-RD-...
8047616
DFPD-80-RP-90-RD-F0507
80
-
-
-
-
99.0
30
16.0
53.0
26.0
9.0
50
70
23.3
M6
M8
M5
M6
M5
20.2
G1/8
130.0
86.00
20.0
13.0
110
55.0
86.50
189.3
80
19.3
9
12
8.0
12
8
8
17
15
13
3.308
4052568287344
8047620 DFPD-80-RP-90-RD-...
8047620
DFPD-80-RP-90-RD-F0507-R3...
80
-
-
-
-
99.0
30
16.0
53.0
26.0
9.0
50
70
23.3
M6
M8
M5
M6
M5
20.2
G1/8
130.0
86.00
20.0
13.0
110
55.0
86.50
189.3
80
19.3
9
12
8.0
12
8
8
17
15
13
3.308
4052568287382
8047626 DFPD-80-RP-90-RS6...
8047626
DFPD-80-RP-90-RS60-F0507
80
-
-
-
-
99.0
30
16.0
53.0
26.0
9.0
50
70
23.3
M6
M8
M5
M6
M5
20.2
G1/8
130.0
86.00
20.0
13.0
110
55.0
86.50
223.1
80
19.3
9
12
8.0
12
8
8
17
15
13
3.960
4052568287443
8047625 DFPD-80-RP-90-RS3...
8047625
DFPD-80-RP-90-RS30-F0507
80
-
-
-
-
99.0
30
16.0
53.0
26.0
9.0
50
70
23.3
M6
M8
M5
M6
M5
20.2
G1/8
130.0
86.00
20.0
13.0
110
55.0
86.50
223.1
80
19.3
9
12
8.0
12
8
8
17
15
13
3.746
4052568287436
8047632 DFPD-80-RP-90-RS6...
8047632
DFPD-80-RP-90-RS60-F0507-...
80
-
-
-
-
99.0
30
16.0
53.0
26.0
9.0
50
70
23.3
M6
M8
M5
M6
M5
20.2
G1/8
130.0
86.00
20.0
13.0
110
55.0
86.50
223.1
80
19.3
9
12
8.0
12
8
8
17
15
13
3.960
4052568287504
8047631 DFPD-80-RP-90-RS3...
8047631
DFPD-80-RP-90-RS30-F0507-...
80
-
-
-
-
99.0
30
16.0
53.0
26.0
9.0
50
70
23.3
M6
M8
M5
M6
M5
20.2
G1/8
130.0
86.00
20.0
13.0
110
55.0
86.50
223.1
80
19.3
9
12
8.0
12
8
8
17
15
13
3.746
4052568287498
8047644 DFPD-20-RP-90-RS3...
8047644
DFPD-20-RP-90-RS30-F03
20
-
-
-
-
68.5
30
16.0
38.5
19.0
9.2
36
0
12.0
M5
-
M5
M6
M5
20.2
G1/8
130.0
86.00
20.0
13.0
110
55.0
86.50
145.7
80
10.0
8
0
8.0
12
8
8
9
15
13
1.371
4052568287559
8047646 DFPD-20-RP-90-RS3...
8047646
DFPD-20-RP-90-RS30-F03-R3...
20
-
-
-
-
68.5
30
16.0
38.5
19.0
9.2
36
0
12.0
M5
-
M5
M6
M5
20.2
G1/8
130.0
86.00
20.0
13.0
110
55.0
86.50
145.7
80
10.0
8
0
8.0
12
8
8
9
15
13
1.371
4052568287573
8047645 DFPD-20-RP-90-RS6...
8047645
DFPD-20-RP-90-RS60-F03
20
-
-
-
-
68.5
30
16.0
38.5
19.0
9.2
36
0
12.0
M5
-
M5
M6
M5
20.2
G1/8
130.0
86.00
20.0
13.0
110
55.0
86.50
145.7
80
10.0
8
0
8.0
12
8
8
9
15
13
1.419
4052568287566
8047647 DFPD-20-RP-90-RS6...
8047647
DFPD-20-RP-90-RS60-F03-R3...
20
-
-
-
-
68.5
30
16.0
38.5
19.0
9.2
36
0
12.0
M5
-
M5
M6
M5
20.2
G1/8
130.0
86.00
20.0
13.0
110
55.0
86.50
145.7
80
10.0
8
0
8.0
12
8
8
9
15
13
1.419
4052568287580
8047635 DFPD-40-RP-90-RS3...
8047635
DFPD-40-RP-90-RS30-F04
40
-
-
-
-
81.5
30
16.0
45.0
21.0
8.2
42
0
14.6
M5
-
M5
M6
M5
20.2
G1/8
130.0
86.00
20.0
13.0
110
55.0
86.50
170.4
80
12.0
8
0
8.0
12
8
8
11
15
13
2.087
4052568287511
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D