magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ADVUL - 紧凑型气缸
Festo
产品 (A - Z)
A
ADVUL
Powered by
CAD模型選擇
{festo/parts/a/advul/advul_ass.prj},{NB=156901 ADVUL-50-60-P-A---(0)},{TNR=156901},{TYP=ADVUL},{INFO=},{KDM=50},{HUBL=standard},{HUB=60},{HUBW=60},{VERS=1},{HUBST=0},{AUSF=P-A},{S2=0.000},{BG=22.000},{D1=6.000},{D5=42.000},{D6=M6},{D7=22.000},{E=68.000},{EE=G1/8},{FB=6.000},{H=3.000},{L21=45.500},{L3=6.000},{L4=20.000},{ME=12.000},{MM=16.000},{PL=8.000},{RT=M8},{T1=7.600},{T2=4.000},{T4=3.300},{TG=50.000},{S1=13.000},{AF=16.000},{KF=M8},{WH=7.500},{ZJ1=53.000},{ZM1=60.500},{BR=82.000},{GTIN=4052568121518},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
AUSF
设计
ⁿ/ₐ
BG
[mm]
D1
[mm]
D5
[mm]
D6
ⁿ/ₐ
D7
[mm]
E
[mm]
EE
ⁿ/ₐ
FB
[mm]
H
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
ME
[mm]
MM
[mm]
PL
[mm]
RT
ⁿ/ₐ
T1
[mm]
T2
[mm]
T4
[mm]
TG
[mm]
S1
[mm]
AF
[mm]
KF
ⁿ/ₐ
WH
[mm]
ZJ
[mm]
ZM
[mm]
GTIN
ⁿ/ₐ
156844 ADVUL-12-5-P-A
156844
ADVUL
12
P-A
18.500
6.000
14.000
M3
8.000
29.000
M5
3.000
1.000
43.000
3.000
16.000
6.000
6.000
8.000
M4
4.200
4.000
1.500
18.000
5.000
8.000
M3
4.500
47.500
57.000
4052568120979
156845 ADVUL-12-10-P-A
156845
ADVUL
12
P-A
18.500
6.000
14.000
M3
8.000
29.000
M5
3.000
1.000
48.000
3.000
16.000
6.000
6.000
8.000
M4
4.200
4.000
1.500
18.000
5.000
8.000
M3
4.500
52.500
67.000
4052568120986
156846 ADVUL-12-15-P-A
156846
ADVUL
12
P-A
18.500
6.000
14.000
M3
8.000
29.000
M5
3.000
1.000
53.000
3.000
16.000
6.000
6.000
8.000
M4
4.200
4.000
1.500
18.000
5.000
8.000
M3
4.500
57.500
77.000
4052568120993
156847 ADVUL-12-20-P-A
156847
ADVUL
12
P-A
18.500
6.000
14.000
M3
8.000
29.000
M5
3.000
1.000
58.000
3.000
16.000
6.000
6.000
8.000
M4
4.200
4.000
1.500
18.000
5.000
8.000
M3
4.500
62.500
87.000
4052568121006
156848 ADVUL-12-25-P-A
156848
ADVUL
12
P-A
18.500
6.000
14.000
M3
8.000
29.000
M5
3.000
1.000
63.000
3.000
16.000
6.000
6.000
8.000
M4
4.200
4.000
1.500
18.000
5.000
8.000
M3
4.500
67.500
97.000
4052568121013
156849 ADVUL-12-30-P-A
156849
ADVUL
12
P-A
18.500
6.000
14.000
M3
8.000
29.000
M5
3.000
1.000
68.000
3.000
16.000
6.000
6.000
8.000
M4
4.200
4.000
1.500
18.000
5.000
8.000
M3
4.500
72.500
107.000
4052568121020
156850 ADVUL-12-40-P-A
156850
ADVUL
12
P-A
18.500
6.000
14.000
M3
8.000
29.000
M5
3.000
1.000
78.000
3.000
16.000
6.000
6.000
8.000
M4
4.200
4.000
1.500
18.000
5.000
8.000
M3
4.500
82.500
127.000
4052568121037
156851 ADVUL-16-5-P-A
156851
ADVUL
16
P-A
18.500
6.000
14.000
M3
8.000
29.000
M5
3.000
1.000
43.000
3.000
16.000
6.000
8.000
8.000
M4
4.200
4.000
1.500
18.000
7.000
10.000
M4
4.500
47.500
57.000
4052568121044
156852 ADVUL-16-10-P-A
156852
ADVUL
16
P-A
18.500
6.000
14.000
M3
8.000
29.000
M5
3.000
1.000
48.000
3.000
16.000
6.000
8.000
8.000
M4
4.200
4.000
1.500
18.000
7.000
10.000
M4
4.500
52.500
67.000
4052568121051
156853 ADVUL-16-15-P-A
156853
ADVUL
16
P-A
18.500
6.000
14.000
M3
8.000
29.000
M5
3.000
1.000
53.000
3.000
16.000
6.000
8.000
8.000
M4
4.200
4.000
1.500
18.000
7.000
10.000
M4
4.500
57.500
77.000
4052568121068
156854 ADVUL-16-20-P-A
156854
ADVUL
16
P-A
18.500
6.000
14.000
M3
8.000
29.000
M5
3.000
1.000
58.000
3.000
16.000
6.000
8.000
8.000
M4
4.200
4.000
1.500
18.000
7.000
10.000
M4
4.500
62.500
87.000
4052568121075
156855 ADVUL-16-25-P-A
156855
ADVUL
16
P-A
18.500
6.000
14.000
M3
8.000
29.000
M5
3.000
1.000
63.000
3.000
16.000
6.000
8.000
8.000
M4
4.200
4.000
1.500
18.000
7.000
10.000
M4
4.500
67.500
97.000
4052568121082
156856 ADVUL-16-30-P-A
156856
ADVUL
16
P-A
18.500
6.000
14.000
M3
8.000
29.000
M5
3.000
1.000
68.000
3.000
16.000
6.000
8.000
8.000
M4
4.200
4.000
1.500
18.000
7.000
10.000
M4
4.500
72.500
107.000
4052568121099
156857 ADVUL-16-40-P-A
156857
ADVUL
16
P-A
18.500
6.000
14.000
M3
8.000
29.000
M5
3.000
1.000
78.000
3.000
16.000
6.000
8.000
8.000
M4
4.200
4.000
1.500
18.000
7.000
10.000
M4
4.500
82.500
127.000
4052568121105
156858 ADVUL-20-5-P-A
156858
ADVUL
20
P-A
18.500
6.000
17.000
M4
10.000
36.000
M5
4.000
1.500
43.000
4.000
18.000
8.000
10.000
8.000
M5
5.700
4.000
2.000
22.000
9.000
12.000
M5
4.500
47.500
57.000
4052568004408
156859 ADVUL-20-10-P-A
156859
ADVUL
20
P-A
18.500
6.000
17.000
M4
10.000
36.000
M5
4.000
1.500
48.000
4.000
18.000
8.000
10.000
8.000
M5
5.700
4.000
2.000
22.000
9.000
12.000
M5
4.500
52.500
67.000
4052568121112
156860 ADVUL-20-15-P-A
156860
ADVUL
20
P-A
18.500
6.000
17.000
M4
10.000
36.000
M5
4.000
1.500
53.000
4.000
18.000
8.000
10.000
8.000
M5
5.700
4.000
2.000
22.000
9.000
12.000
M5
4.500
57.500
77.000
4052568121129
156861 ADVUL-20-20-P-A
156861
ADVUL
20
P-A
18.500
6.000
17.000
M4
10.000
36.000
M5
4.000
1.500
58.000
4.000
18.000
8.000
10.000
8.000
M5
5.700
4.000
2.000
22.000
9.000
12.000
M5
4.500
62.500
87.000
4052568121136
156862 ADVUL-20-25-P-A
156862
ADVUL
20
P-A
18.500
6.000
17.000
M4
10.000
36.000
M5
4.000
1.500
63.000
4.000
18.000
8.000
10.000
8.000
M5
5.700
4.000
2.000
22.000
9.000
12.000
M5
4.500
67.500
97.000
4052568121143
156863 ADVUL-20-30-P-A
156863
ADVUL
20
P-A
18.500
6.000
17.000
M4
10.000
36.000
M5
4.000
1.500
68.000
4.000
18.000
8.000
10.000
8.000
M5
5.700
4.000
2.000
22.000
9.000
12.000
M5
4.500
72.500
107.000
4052568121150
156864 ADVUL-20-40-P-A
156864
ADVUL
20
P-A
18.500
6.000
17.000
M4
10.000
36.000
M5
4.000
1.500
78.000
4.000
18.000
8.000
10.000
8.000
M5
5.700
4.000
2.000
22.000
9.000
12.000
M5
4.500
82.500
127.000
4052568121167
156865 ADVUL-20-50-P-A
156865
ADVUL
20
P-A
18.500
6.000
17.000
M4
10.000
36.000
M5
4.000
1.500
88.000
4.000
18.000
8.000
10.000
8.000
M5
5.700
4.000
2.000
22.000
9.000
12.000
M5
4.500
92.500
147.000
4052568121174
156866 ADVUL-25-5-P-A
156866
ADVUL
25
P-A
18.500
6.000
22.000
M5
14.000
40.000
M5
5.000
1.500
44.500
4.000
18.000
8.000
10.000
8.000
M5
4.800
4.000
2.000
26.000
9.000
12.000
M5
5.500
50.000
60.500
4052568121181
156867 ADVUL-25-10-P-A
156867
ADVUL
25
P-A
18.500
6.000
22.000
M5
14.000
40.000
M5
5.000
1.500
49.500
4.000
18.000
8.000
10.000
8.000
M5
4.800
4.000
2.000
26.000
9.000
12.000
M5
5.500
55.000
70.500
4052568121198
156868 ADVUL-25-15-P-A
156868
ADVUL
25
P-A
18.500
6.000
22.000
M5
14.000
40.000
M5
5.000
1.500
54.500
4.000
18.000
8.000
10.000
8.000
M5
4.800
4.000
2.000
26.000
9.000
12.000
M5
5.500
60.000
80.500
4052568121204
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D