MS50 - Side-lock
PROPLASTICA
Pre-engineered components for molds
Powered by
CAD模型選擇
{fcpk_bytow/pre_engineered_components_for_molds/side_lock_ms50_asmtab.prj},{NB=MS50-075},{A=75},{B=25},{C=50},{D2=16.5},{D1=10.5},{E=18},{F=12.5},{H1=14.0},{H2=15.0},{J=1.5},{K=12},{L=36.0},{T=19},{PDF=Info PDF},{PPATH=side_lock_ms50_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
A
Length
[mm]
B
Distance
[mm]
C
Width
[mm]
D2
Diameter
[mm]
D1
Diameter
[mm]
E
Distance
[mm]
F
Distance
[mm]
H1
Distance
[mm]
H2
Distance
[mm]
J
Distance
[mm]
K
Depth
[mm]
L
Width
[mm]
T
Height
[mm]
Side-lock MS50-050
50
17
30
10.5
6.5
11
8.0
8.5
9.5
1.5
8
21.5
16
Side-lock MS50-075
75
25
50
16.5
10.5
18
12.5
14.0
15.0
1.5
12
36.0
19
Side-lock MS50-100
100
35
65
16.5
10.5
22
15.0
20.0
21.0
1.5
12
45.0
19
Side-lock MS50-125
125
45
65
16.5
10.5
22
20.5
20.0
21.0
1.5
12
45.0
25
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D