PKA75 - Ejector retainer plate
PROPLASTICA
Mold bases
Plates
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/plates/pka_75.prj},{NB=PKA 75-446*696*36/1730},{SYMBOL=PKA 75},{MBN=446x696},{FORMB=446},{FORML=696},{MATERIAL=1.1730},{H=36},{HTXT=[36]},{MATERIALX='1.1730','1.2312','1.2085'},{B=268},{L=696},{L1=658.000},{L2=560.000},{B1=230.000},{H1=11.000},{D1=11.000},{D2=18.000},{D3=5.000},{DENSITY=7850},{Z=1},{Y=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SYMBOL
Symbol
ⁿ/ₐ
FORMB
Mold width
[mm]
FORML
Mold length
[mm]
B
Width
[mm]
L
Length
[mm]
L1
Holes distance
[mm]
L2
Holes distance
[mm]
B1
Holes distance
[mm]
H1
Depth
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
DENSITY
Density
[kg/m^3]
Ejector retainer plate PK...
PKA 75
196
196
94
196
170.000
120.000
68.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
196
246
94
246
220.000
170.000
68.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
196
296
94
296
270.000
220.000
68.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
196
346
74
346
320.000
250.000
48.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
196
396
74
396
370.000
300.000
48.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
196
446
74
446
420.000
350.000
48.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
196
496
74
496
470.000
400.000
48.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
216
246
114
246
220.000
170.000
88.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
216
296
114
296
270.000
220.000
88.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
246
246
142
246
220.000
170.000
116.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
246
296
122
296
270.000
200.000
96.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
246
346
122
346
320.000
250.000
96.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
246
396
122
396
370.000
300.000
96.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
246
446
122
446
420.000
350.000
96.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
246
496
122
496
470.000
400.000
96.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
246
546
122
546
520.000
450.000
96.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
246
596
122
596
570.000
500.000
96.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
296
296
172
296
270.000
200.000
146.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
296
346
172
346
320.000
250.000
146.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
296
396
172
396
370.000
300.000
146.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
296
446
172
446
420.000
350.000
146.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
296
496
172
496
470.000
400.000
146.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
296
546
172
546
520.000
450.000
146.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
296
596
172
596
570.000
500.000
146.000
9.000
9.000
15.000
5.000
7850
Ejector retainer plate PK...
PKA 75
296
646
172
646
620.000
550.000
146.000
9.000
9.000
15.000
5.000
7850
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D