PKA31 - Forming plate
PROPLASTICA
Mold bases
Plates
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/plates/pka_31_m.prj},{NB=PKA 31-296*296*22/1730},{SYMBOL=PKA 31},{MBN=296x296},{FORMB=296},{FORML=296},{MATERIAL=1.1730},{H=22},{HTXT=[22,27,36,46,56,66,76,86,96,116,136]},{UNDERCUTS=NO},{MATERIALX='1.1730','1.2083','1.2085','1.2162','1.2311','1.2312','1.2343','1.2738','1.2767','Toolox33','Toolox44','1.2738HH','1.2714HH'},{UNDERCUTSX='NO','YES'},{B=296},{L=296},{L1=248.000},{L2=170.000},{B1=248.000},{H1=6.300},{D=36.000},{D1=29.500},{D3=30.000},{D2=12.000},{DENSITY=7850},{Z=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SYMBOL
Symbol
ⁿ/ₐ
FORMB
Mold width
[mm]
FORML
Mold length
[mm]
B
Width
[mm]
L
Length
[mm]
L1
Holes distance
[mm]
L2
Holes distance
[mm]
B1
Holes distance
[mm]
H1
Depth
[mm]
T
Depth
[mm]
T1
Depth
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
LP
Distance
[mm]
KP
Distance
[mm]
DENSITY
Density
[kg/m^3]
Forming plate PKA 31-96x9...
PKA 31
96
96
96
96
74.000
24.000
74.000
3.200
14.000
20.000
16.500
13.750
8.000
0.000
0.000
7850
Forming plate PKA 31-96x1...
PKA 31
96
126
96
126
104.000
54.000
74.000
3.200
14.000
20.000
16.500
13.750
8.000
0.000
0.000
7850
Forming plate PKA 31-126x...
PKA 31
126
156
126
156
124.000
60.000
94.000
6.300
19.000
25.000
26.000
19.700
10.000
0.000
0.000
7850
Forming plate PKA 31-156x...
PKA 31
156
156
156
156
124.000
60.000
124.000
6.300
19.000
25.000
26.000
19.700
10.000
0.000
0.000
7850
Forming plate PKA 31-156x...
PKA 31
156
196
156
196
164.000
100.000
124.000
6.300
19.000
25.000
26.000
19.700
10.000
0.000
0.000
7850
Forming plate PKA 31-156x...
PKA 31
156
246
156
246
214.000
150.000
124.000
6.300
19.000
25.000
26.000
19.700
10.000
0.000
0.000
7850
Forming plate PKA 31-156x...
PKA 31
156
296
156
296
264.000
200.000
124.000
6.300
19.000
25.000
26.000
19.700
10.000
0.000
0.000
7850
Forming plate PKA 31-156x...
PKA 31
156
346
156
346
314.000
250.000
124.000
6.300
19.000
25.000
26.000
19.700
10.000
0.000
0.000
7850
Forming plate PKA 31-196x...
PKA 31
196
196
196
196
156.000
86.000
156.000
6.300
19.000
25.000
32.000
25.600
10.000
0.000
0.000
7850
Forming plate PKA 31-196x...
PKA 31
196
246
196
246
206.000
136.000
156.000
6.300
19.000
25.000
32.000
25.600
10.000
0.000
0.000
7850
Forming plate PKA 31-196x...
PKA 31
196
296
196
296
256.000
186.000
156.000
6.300
19.000
25.000
32.000
25.600
10.000
0.000
0.000
7850
Forming plate PKA 31-196x...
PKA 31
196
346
196
346
298.000
220.000
148.000
6.300
25.000
32.000
36.000
29.500
12.000
0.000
0.000
7850
Forming plate PKA 31-196x...
PKA 31
196
396
196
396
348.000
270.000
148.000
6.300
25.000
32.000
36.000
29.500
12.000
0.000
0.000
7850
Forming plate PKA 31-196x...
PKA 31
196
446
196
446
398.000
320.000
148.000
6.300
25.000
32.000
36.000
29.500
12.000
0.000
0.000
7850
Forming plate PKA 31-196x...
PKA 31
196
496
196
496
448.000
370.000
148.000
6.300
25.000
32.000
36.000
29.500
12.000
0.000
0.000
7850
Forming plate PKA 31-216x...
PKA 31
216
246
216
246
206.000
136.000
176.000
6.300
19.000
25.000
32.000
25.600
10.000
0.000
0.000
7850
Forming plate PKA 31-216x...
PKA 31
216
296
216
296
256.000
186.000
176.000
6.300
19.000
25.000
32.000
25.600
10.000
0.000
0.000
7850
Forming plate PKA 31-246x...
PKA 31
246
246
246
246
206.000
136.000
206.000
6.300
19.000
25.000
32.000
25.600
10.000
0.000
0.000
7850
Forming plate PKA 31-246x...
PKA 31
246
296
246
296
248.000
170.000
198.000
6.300
25.000
32.000
36.000
29.500
12.000
0.000
0.000
7850
Forming plate PKA 31-246x...
PKA 31
246
346
246
346
298.000
220.000
198.000
6.300
25.000
32.000
36.000
29.500
12.000
0.000
0.000
7850
Forming plate PKA 31-246x...
PKA 31
246
396
246
396
348.000
270.000
198.000
6.300
25.000
32.000
36.000
29.500
12.000
0.000
0.000
7850
Forming plate PKA 31-246x...
PKA 31
246
446
246
446
398.000
320.000
198.000
6.300
25.000
32.000
36.000
29.500
12.000
0.000
0.000
7850
Forming plate PKA 31-246x...
PKA 31
246
496
246
496
448.000
370.000
198.000
6.300
25.000
32.000
36.000
29.500
12.000
0.000
0.000
7850
Forming plate PKA 31-246x...
PKA 31
246
546
246
546
498.000
420.000
198.000
6.300
25.000
32.000
36.000
29.500
12.000
0.000
0.000
7850
Forming plate PKA 31-246x...
PKA 31
246
596
246
596
548.000
470.000
198.000
6.300
25.000
32.000
36.000
29.500
12.000
0.000
0.000
7850
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D