PKA04 - Support plate
PROPLASTICA
Mold bases
Plates
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/plates/pka_04.prj},{NB=PKA 04-446*496*36/1730},{SYMBOL=PKA 04},{MBN=446x496},{FORMB=446},{FORML=496},{MATERIAL=1.1730},{H=36},{HTXT=[36,46,56,66,76,86]},{MATERIALX='1.1730','1.2312','1.2085'},{B=446},{L=496},{L1=424.000},{L2=330.000},{B1=374.000},{D1=42.000},{D2=18.000},{DENSITY=7850},{Z=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SYMBOL
Symbol
ⁿ/ₐ
FORMB
Mold width
[mm]
FORML
Mold length
[mm]
B
Width
[mm]
L
Length
[mm]
L1
Holes distance
[mm]
L2
Holes distance
[mm]
B1
Holes distance
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
DENSITY
Density
[kg/m^3]
Support plate PKA 04-96x9...
PKA 04
96
96
96
96
74.000
24.000
74.000
14.000
9.000
7850
Support plate PKA 04-96x1...
PKA 04
96
126
96
126
104.000
54.000
74.000
14.000
9.000
7850
Support plate PKA 04-126x...
PKA 04
126
126
126
126
104.000
54.000
104.000
14.000
9.000
7850
Support plate PKA 04-126x...
PKA 04
126
156
126
156
124.000
60.000
94.000
20.000
11.000
7850
Support plate PKA 04-156x...
PKA 04
156
156
156
156
124.000
60.000
124.000
20.000
11.000
7850
Support plate PKA 04-156x...
PKA 04
156
196
156
196
164.000
100.000
124.000
20.000
11.000
7850
Support plate PKA 04-156x...
PKA 04
156
246
156
246
214.000
150.000
124.000
20.000
11.000
7850
Support plate PKA 04-156x...
PKA 04
156
296
156
296
264.000
200.000
124.000
20.000
11.000
7850
Support plate PKA 04-156x...
PKA 04
156
346
156
346
314.000
250.000
124.000
20.000
11.000
7850
Support plate PKA 04-196x...
PKA 04
196
196
196
196
156.000
86.000
156.000
26.000
11.000
7850
Support plate PKA 04-196x...
PKA 04
196
246
196
246
206.000
136.000
156.000
26.000
11.000
7850
Support plate PKA 04-196x...
PKA 04
196
296
196
296
256.000
186.000
156.000
26.000
11.000
7850
Support plate PKA 04-196x...
PKA 04
196
346
196
346
298.000
220.000
148.000
30.000
14.000
7850
Support plate PKA 04-196x...
PKA 04
196
396
196
396
348.000
270.000
148.000
30.000
14.000
7850
Support plate PKA 04-196x...
PKA 04
196
446
196
446
398.000
320.000
148.000
30.000
14.000
7850
Support plate PKA 04-196x...
PKA 04
196
496
196
496
448.000
370.000
148.000
30.000
14.000
7850
Support plate PKA 04-216x...
PKA 04
216
246
216
246
206.000
136.000
176.000
26.000
11.000
7850
Support plate PKA 04-216x...
PKA 04
216
296
216
296
256.000
186.000
176.000
26.000
11.000
7850
Support plate PKA 04-246x...
PKA 04
246
246
246
246
206.000
136.000
206.000
26.000
11.000
7850
Support plate PKA 04-246x...
PKA 04
246
296
246
296
248.000
170.000
198.000
30.000
14.000
7850
Support plate PKA 04-246x...
PKA 04
246
346
246
346
298.000
220.000
198.000
30.000
14.000
7850
Support plate PKA 04-246x...
PKA 04
246
396
246
396
348.000
270.000
198.000
30.000
14.000
7850
Support plate PKA 04-246x...
PKA 04
246
446
246
446
398.000
320.000
198.000
30.000
14.000
7850
Support plate PKA 04-246x...
PKA 04
246
496
246
496
448.000
370.000
198.000
30.000
14.000
7850
Support plate PKA 04-246x...
PKA 04
246
546
246
546
498.000
420.000
198.000
30.000
14.000
7850
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D