PK22 - Clamping plate
PROPLASTICA
Mold bases
Plates
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/plates/pk_22.prj},{NB=PK 22-396*596*27/1730},{SYMBOL=PK 22},{MN=35},{MBN=396x596},{FORMB=396},{FORML=596},{MATERIAL=1.1730},{H=27},{HTXT=[27,36,46]},{MATERIALX='1.1730','1.2312','1.2085'},{B=396},{L=596},{L1=524.000},{L2=430.000},{B1=324.000},{D1=42.000},{H1T=5.000},{D2=18.000},{D3=26.000},{Z=0},{DENSITY=7850}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SYMBOL
Symbol
ⁿ/ₐ
FORMB
Mold width
[mm]
FORML
Mold length
[mm]
B
Width
[mm]
L
Length
[mm]
L1
Holes distance
[mm]
L2
Holes distance
[mm]
B1
Holes distance
[mm]
D1
Diameter
[mm]
H1
Depth
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
DENSITY
Density
[kg/m^3]
Clamping plate PK 22-95x9...
PK 22
95
95
95
95
75.000
46.000
75.000
14.000
8.4
7.000
11.000
7850
Clamping plate PK 22-100x...
PK 22
100
130
100
130
108.000
52.000
80.000
14.000
8.4
7.000
11.000
7850
Clamping plate PK 22-156x...
PK 22
156
156
156
156
122.000
72.000
122.000
20.000
13.0
11.000
18.000
7850
Clamping plate PK 22-156x...
PK 22
156
196
156
196
156.000
114.000
120.000
20.000
13.0
11.000
18.000
7850
Clamping plate PK 22-156x...
PK 22
156
246
156
246
212.000
162.000
122.000
20.000
13.0
11.000
18.000
7850
Clamping plate PK 22-156x...
PK 22
156
296
156
296
262.000
212.000
122.000
20.000
13.0
11.000
18.000
7850
Clamping plate PK 22-156x...
PK 22
156
346
156
346
312.000
262.000
122.000
20.000
13.0
11.000
18.000
7850
Clamping plate PK 22-190x...
PK 22
190
246
190
246
202.000
150.000
148.000
26.000
13.0
11.000
18.000
7850
Clamping plate PK 22-196x...
PK 22
196
196
196
196
152.000
100.000
154.000
26.000
13.0
11.000
18.000
7850
Clamping plate PK 22-196x...
PK 22
196
296
196
296
244.000
186.000
150.000
30.000
15.5
14.000
20.000
7850
Clamping plate PK 22-196x...
PK 22
196
346
196
346
294.000
236.000
150.000
30.000
15.5
14.000
20.000
7850
Clamping plate PK 22-196x...
PK 22
196
396
196
396
344.000
274.000
144.000
30.000
15.5
14.000
20.000
7850
Clamping plate PK 22-196x...
PK 22
196
446
196
446
394.000
324.000
144.000
30.000
15.5
14.000
20.000
7850
Clamping plate PK 22-196x...
PK 22
196
496
196
496
444.000
374.000
144.000
30.000
15.5
14.000
20.000
7850
Clamping plate PK 22-218x...
PK 22
218
246
218
246
202.000
140.000
176.000
26.000
13.0
11.000
18.000
7850
Clamping plate PK 22-218x...
PK 22
218
296
218
296
244.000
186.000
172.000
30.000
15.5
14.000
20.000
7850
Clamping plate PK 22-246x...
PK 22
246
246
246
246
200.000
130.000
200.000
30.000
15.5
14.000
20.000
7850
Clamping plate PK 22-246x...
PK 22
246
296
246
296
244.000
186.000
200.000
30.000
15.5
14.000
20.000
7850
Clamping plate PK 22-246x...
PK 22
246
346
246
346
294.000
224.000
194.000
30.000
15.5
14.000
20.000
7850
Clamping plate PK 22-246x...
PK 22
246
396
246
396
340.000
284.000
198.000
30.000
15.5
14.000
20.000
7850
Clamping plate PK 22-246x...
PK 22
246
446
246
446
394.000
324.000
194.000
30.000
15.5
14.000
20.000
7850
Clamping plate PK 22-246x...
PK 22
246
496
246
496
444.000
374.000
194.000
30.000
15.5
14.000
20.000
7850
Clamping plate PK 22-246x...
PK 22
246
546
246
546
494.000
424.000
194.000
30.000
15.5
14.000
20.000
7850
Clamping plate PK 22-246x...
PK 22
246
596
246
596
544.000
474.000
194.000
30.000
15.5
14.000
20.000
7850
Clamping plate PK 22-296x...
PK 22
296
296
296
296
244.000
186.000
250.000
30.000
15.5
14.000
20.000
7850
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D