PK21 - Clamping plate
PROPLASTICA
Mold bases
Plates
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/plates/pk_21.prj},{NB=PK 21-296*646*27/1730},{SYMBOL=PK 21},{MN=79},{MBN=296x646},{FORMB=296},{FORML=646},{MATERIAL=1.1730},{H=27},{HTXT=[27,36]},{MATERIALX='1.1730','1.2312','1.2085'},{B=296},{L=646},{L1=574.000},{L2=480.000},{B1=224.000},{H2=4.000},{D=90.000},{D1=42},{H1=21.000},{D2=18.000},{D3=26.000},{Z=0},{DENSITY=7850}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SYMBOL
Symbol
ⁿ/ₐ
FORMB
Mold width
[mm]
FORML
Mold length
[mm]
B
Width
[mm]
L
Length
[mm]
L1
Holes distance
[mm]
L2
Holes distance
[mm]
B1
Holes distance
[mm]
H2
Depth
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
H1
Depth
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
DENSITY
Density
[kg/m^3]
Clamping plate PK 21-95x9...
PK 21
95
95
95
95
75.000
46.000
75.000
0.000
0.000
14
8.400
7.000
11.000
7850
Clamping plate PK 21-100x...
PK 21
100
130
100
130
108.000
52.000
80.000
0.000
0.000
14
8.400
7.000
11.000
7850
Clamping plate PK 21-156x...
PK 21
156
156
156
156
122.000
72.000
122.000
4.000
90.000
20
13.000
11.000
18.000
7850
Clamping plate PK 21-156x...
PK 21
156
196
156
196
156.000
114.000
120.000
4.000
90.000
20
13.000
11.000
18.000
7850
Clamping plate PK 21-156x...
PK 21
156
246
156
246
212.000
162.000
122.000
4.000
90.000
20
13.000
11.000
18.000
7850
Clamping plate PK 21-156x...
PK 21
156
296
156
296
262.000
212.000
122.000
4.000
90.000
20
13.000
11.000
18.000
7850
Clamping plate PK 21-156x...
PK 21
156
346
156
346
312.000
262.000
122.000
4.000
90.000
20
13.000
11.000
18.000
7850
Clamping plate PK 21-190x...
PK 21
190
246
190
246
202.000
150.000
148.000
4.000
90.000
26
13.000
11.000
18.000
7850
Clamping plate PK 21-196x...
PK 21
196
196
196
196
152.000
100.000
154.000
4.000
90.000
26
13.000
11.000
18.000
7850
Clamping plate PK 21-196x...
PK 21
196
296
196
296
244.000
186.000
150.000
4.000
90.000
30
15.500
14.000
20.000
7850
Clamping plate PK 21-196x...
PK 21
196
346
196
346
294.000
236.000
150.000
4.000
90.000
30
15.500
14.000
20.000
7850
Clamping plate PK 21-196x...
PK 21
196
396
196
396
344.000
274.000
144.000
4.000
90.000
30
15.500
14.000
20.000
7850
Clamping plate PK 21-196x...
PK 21
196
446
196
446
394.000
324.000
144.000
4.000
90.000
30
15.500
14.000
20.000
7850
Clamping plate PK 21-196x...
PK 21
196
496
196
496
444.000
374.000
144.000
4.000
90.000
30
15.500
14.000
20.000
7850
Clamping plate PK 21-218x...
PK 21
218
246
218
246
202.000
140.000
176.000
4.000
90.000
26
13.000
11.000
18.000
7850
Clamping plate PK 21-218x...
PK 21
218
296
218
296
244.000
186.000
172.000
4.000
90.000
30
15.500
14.000
20.000
7850
Clamping plate PK 21-246x...
PK 21
246
246
246
246
200.000
130.000
200.000
4.000
90.000
30
15.500
14.000
20.000
7850
Clamping plate PK 21-246x...
PK 21
246
296
246
296
244.000
186.000
200.000
4.000
90.000
30
15.500
14.000
20.000
7850
Clamping plate PK 21-246x...
PK 21
246
346
246
346
294.000
224.000
194.000
4.000
90.000
30
15.500
14.000
20.000
7850
Clamping plate PK 21-246x...
PK 21
246
396
246
396
340.000
284.000
198.000
4.000
90.000
30
15.500
14.000
20.000
7850
Clamping plate PK 21-246x...
PK 21
246
446
246
446
394.000
324.000
194.000
4.000
90.000
30
15.500
14.000
20.000
7850
Clamping plate PK 21-246x...
PK 21
246
496
246
496
444.000
374.000
194.000
4.000
90.000
30
15.500
14.000
20.000
7850
Clamping plate PK 21-246x...
PK 21
246
546
246
546
494.000
424.000
194.000
4.000
90.000
30
15.500
14.000
20.000
7850
Clamping plate PK 21-246x...
PK 21
246
596
246
596
544.000
474.000
194.000
4.000
90.000
30
15.500
14.000
20.000
7850
Clamping plate PK 21-296x...
PK 21
296
296
296
296
244.000
186.000
250.000
4.000
90.000
30
15.500
14.000
20.000
7850
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D