SUG-555 - Threaded End Hooks
Essentra Components
Office & Retail Supply
Retail Display Products
Display Hooks
Threaded End Hooks
Threaded End Hooks
Powered by
CAD模型選擇
{essentra/l1_r00000000/l2_r02000000/l3_r02040000/l4_r02040500/p150330/sug-555.prj},{NB=SUG-556},{PN=SUG-556},{AMERSID=1029676},{APACID=-},{EMEAID=-},{DEE=1 1/16},{DEE1=0.511},{H=43/64},{D=0.118},{D1=0.275},{D2=0.196},{LOAD=6.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
DEE
D Hook Length
ⁿ/ₐ
DEE1
D1 Screw Length
[Inch]
H
H Overall Height
ⁿ/ₐ
D
d Wire Diameter
[Inch]
D1
d1 Flange Diameter
[Inch]
D2
d2 Ball Diameter
[Inch]
LOAD
Load Capacity Lbs
[Inch]
SUG-555
SUG-555
1105503
-
-
55/64
0.433
35/64
0.106
0.255
0.177
6.6
SUG-556
SUG-556
1029676
-
-
1 1/16
0.511
43/64
0.118
0.275
0.196
6.6
SUG-557
SUG-557
1029677
-
-
1 7/32
0.590
25/32
0.137
0.314
0.236
15.4
SUG-558
SUG-558
1029678
-
-
1 7/16
0.787
29/32
0.157
0.354
0.255
15.4
SUG-559
SUG-559
1029679
-
-
1 23/32
0.787
1 1/16
0.177
0.393
0.295
17.6
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D