RBS-20 - Self Adhesive Bumpers & Rubber Feet - Pyramid
Essentra Components
Feet, Casters & Glides
Bumper Feet
Self Adhesive Bumpers & Rubber Feet
Self Adhesive Bumpers & Rubber Feet - Pyramid
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p02000000/l3_p02030000/p100140/rbs-20.prj},{NB=RBS-33-SD},{PN=RBS-33-SD},{AMERSID=1092702},{APACID=-},{EMEAID=-},{MAT1=UL94 HB Polyurethane, RMS-64},{MAT2=Rubber, RMS-68},{COLOR=Clear},{W=0.500},{WM=12.700},{H=0.150},{HM=3.800},{MATRIX=200},{TYPE=8 (Round-pyramid)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT1
Body Material
ⁿ/ₐ
MAT2
Adhesive Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
W
W Overall Diameter Inch
[mm]
WM
W Overall Diameter Metric
[mm]
H
H Height Inch
[mm]
HM
H Height Metric
[mm]
MATRIX
6 x 12 Matrix kiss cut pad. Pieces / Pad
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
RBS-20
RBS-20
1092759
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.400
10.200
0.100
2.500
242
1 (Pyramid)
RBS-3R
RBS-3R
1092765
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.500
12.700
0.230
5.800
200
1 (Pyramid)
RBS-32R
RBS-32R
1092763
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.500
12.700
0.120
3.100
200
1 (Pyramid)
RBS-29
RBS-29
1092761
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.780
19.800
0.250
6.400
98
1 (Pyramid)
RBS-19
RBS-19
1092757
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.810
20.500
0.300
7.600
98
1 (Pyramid)
RBS-34
RBS-34
1092703
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.370
9.500
0.120
3.100
300
2 (Cylindrical
RBS-35
RBS-35
1092705
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.370
9.500
0.190
4.800
200
2 (Cylindrical
RBS-1
RBS-1
1092696
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.500
12.700
0.140
3.500
200
2 (Cylindrical
RBS-5
RBS-5
1092710
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.500
12.700
0.060
1.600
200
2 (Cylindrical
RBS-6
RBS-6
1092712
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.500
12.700
0.250
6.300
200
2 (Cylindrical
RBS-11
RBS-11
1092697
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.620
15.900
0.400
10.100
128
2 (Cylindrical
RBS-44
RBS-44
1092708
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.750
19.100
0.160
4.100
98
2 (Cylindrical
RBS-41
RBS-41
1092706
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.780
20.000
0.200
5.100
84
2 (Cylindrical
RBS-24
RBS-24
1092700
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.810
20.500
0.120
3.100
72
2 (Cylindrical
RBS-72
RBS-72
1092714
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
1.240
31.500
0.100
2.500
32
2 (Cylindrical
RBS-40
RBS-40
1092731
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.250
6.400
0.060
1.600
578
3 (Dome)
RBS-27
RBS-27
1092724
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.310
7.900
0.080
2.200
450
3 (Dome)
RBS-7
RBS-7
1092733
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.335
8.600
0.085
2.200
450
9 (Dome)
RBS-12
RBS-12
1092717
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.380
9.600
0.150
3.800
72
3 (Dome)
RBS-22
RBS-22
1092722
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.380
9.600
0.210
5.400
300
3 (Dome)
RBS-2
RBS-2
1092721
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.440
11.100
0.200
5.100
242
3 (Dome)
RBS-15
RBS-15
1092719
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.620
16.000
0.310
7.900
128
3 (Dome)
RBS-8
RBS-8
1092735
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.700
17.600
0.380
9.600
98
3 (Dome)
RBS-37
RBS-37
1092728
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.720
18.300
0.560
14.200
100 separate parts
3 (Dome)
RBS-39
RBS-39
1092730
-
-
UL94 HB Polyurethane, RMS...
Rubber, RMS-68
Clear
0.750
19.100
0.070
1.900
84
3 (Dome)
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D