POF-40022 - Push Fit Bumpers & Rubber Feet - Bumper Feet
Essentra Components
Feet, Casters & Glides
Bumper Feet
Push Fit Bumpers & Rubber Feet
Push Fit Bumpers & Rubber Feet - Bumper Feet
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p02000000/l3_p02010000/p100090/pof-40022.prj},{NB=POF-40048},{PN=POF-40048},{AMERSID=1092422},{APACID=-},{EMEAID=-},{MAT=UL94 HB TPE, RMS-262},{COLOR=Black},{HD=0.177 - 0.181},{HDM=4.5 - 4.6},{PT=0.059},{PTM=1.5},{A=0.31},{AM=7.9},{B=0.146},{BM=3.7},{C=0.24},{CM=6.1},{D=0.06},{DM=1.6},{E=0.09},{EM=2.3},{F=0.12},{FM=3.0},{FIG=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
HD
Hole Diameter Inch
[Inch]
HDM
Hole Diameter Metric
[mm]
PT
Panel Thickness Inch
[Inch]
PTM
Panel Thickness Metric
[mm]
A
A Overall Diameter Inch
[Inch]
AM
A Overall Diameter Metric
[mm]
B
B Stud Diametr Inch
[Inch]
BM
B Stud Diametr Metric
[mm]
C
C Plug Outside Diameter Inch
[Inch]
CM
C Plug Outside Diameter Metric
[mm]
D
D Stud Height Inch
[Inch]
DM
D Stud Height Metric
[mm]
E
E Base Height Inch
[Inch]
EM
E Base Height Metric
[mm]
F
F Plug Height Inch
[Inch]
FM
F Plug Height Metric
[mm]
FIG
Figure
ⁿ/ₐ
POF-40022
POF-40022
1092421
-
-
UL94 HB TPE, RMS-262
Black
0.146 - 0.150
3.7 - 3.8
0.126
3.2
0.31
7.9
0.126
3.2
0.17
4.4
0.13
3.3
0.06
1.6
0.13
3.3
1
POF-40048
POF-40048
1092422
-
-
UL94 HB TPE, RMS-262
Black
0.177 - 0.181
4.5 - 4.6
0.059
1.5
0.31
7.9
0.146
3.7
0.24
6.1
0.06
1.6
0.09
2.3
0.12
3.0
1
POF-40059
POF-40059
1092429
-
-
UL94 HB TPE, RMS-262
Black
0.374 - 0.378
9.5 - 9.6
0.059
1.5
0.50
12.7
0.374
9.5
0.50
12.7
0.06
1.6
0.48
12.2
0.14
3.6
2
POF-50185
POF-50185
1092430
-
-
UL94 HB TPE, RMS-262
Black
0.236 - 0.240
6.0 - 6.1
0.075
1.9
0.53
13.4
0.236
6.0
0.29
7.3
0.08
2.0
0.18
4.6
0.34
8.6
3
POF-12664
POF-12664
1092432
-
-
UL94 HB TPE, RMS-262
Black
0.276 - 0.280
7.0 - 7.1
0.047
1.2
0.62
15.7
0.276
7.0
0.34
8.6
0.05
1.3
0.20
5.1
0.16
4.1
3
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D