您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
EZ-600 - Press-Fit Thread Inserts - Knurled Flange
Essentra Components
Fasteners
Thread Inserts, Tools & Kits
Thread Inserts
Press-Fit Thread Inserts
Press-Fit Thread Inserts - Knurled Flange
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k09000000/l3_k09030000/l4_k09030400/p090846/ez-600.prj},{NB=EZ-610},{PN=EZ-610},{AMERSID=1074149},{APACID=-},{EMEAID=-},{MATERIAL=Brass},{INTERNALTHREADSI=1/4-20},{ASKETCH3=0.375},{BSKETCH1=0.326},{LSKETCH2=0.500},{STARTINGHOLESIZE=0.313},{ASKETCH2=0.312},{MINORDIAMETERSKE=0.2070},{PITCHHELIXSPIRAL=0.05000},{THICKNESSSKETCH3=0.031},{COLOR2=16441042.000},{DESCRIPTION=EZ-610},{ND=0.2500},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
INTERNALTHREADSI
Internal Thread Size
ⁿ/ₐ
ASKETCH3
A Diameter
[Inch]
BSKETCH1
B Body Diameter
[Inch]
LSKETCH2
L Length
[Inch]
STARTINGHOLESIZE
Starting Hole Size
[Inch]
EZ-600
EZ-600
1074144
-
-
Brass
2-56
0.187
0.135
0.156
0.125
EZ-602
EZ-602
1074145
-
-
Brass
4-40
0.218
0.166
0.188
0.156
EZ-604
EZ-604
1074146
-
-
Brass
6-32
0.249
0.199
0.250
0.188
EZ-606
EZ-606
1074147
-
-
Brass
8-32
0.280
0.230
0.313
0.219
EZ-608
EZ-608
1074148
-
-
Brass
10-32
0.312
0.262
0.375
0.250
EZ-610
EZ-610
1074149
-
-
Brass
1/4-20
0.375
0.326
0.500
0.313
EZ-612
EZ-612
1074150
-
-
Brass
5/16-18
0.437
0.389
0.563
0.375
EZ-614
EZ-614
1074151
-
-
Brass
3/8-16
0.500
0.451
0.625
0.438
EZ-700
EZ-700
1074152
-
-
Stainless
2-56
0.187
0.135
0.156
0.125
EZ-702
EZ-702
1074153
-
-
Stainless
4-40
0.218
0.166
0.188
0.156
EZ-704
EZ-704
1074154
-
-
Stainless
6-32
0.249
0.199
0.250
0.188
EZ-706
EZ-706
1074155
-
-
Stainless
8-32
0.280
0.230
0.313
0.219
EZ-708
EZ-708
1074156
-
-
Stainless
10-32
0.312
0.262
0.375
0.250
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D