PD-250 - Dowel Pins - Standard
Essentra Components
Fasteners
Fastening Pins, Sets & Accessories
Fastening Pins & Sets
Dowel Pins
Dowel Pins - Standard
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k03000000/l3_k03020000/l4_k03020500/p090090/pd-250.prj},{NB=PD-350},{PN=PD-350},{AMERSID=1149529},{APACID=-},{EMEAID=-},{DIAMETER=8.000},{LENGTH=50.000},{TAPSIZE=M5 x .80},{THREAD=4.000},{PITCH=0.800},{ND=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
DIAMETER
Diameter
[mm]
LENGTH
Length
[mm]
TAPSIZE
Tap Size
ⁿ/ₐ
PD-250
PD-250
1149515
-
-
6.000
10.000
M4 x .70
PD-255
PD-255
1149516
-
-
6.000
16.000
M4 x .70
PD-260
PD-260
1149517
-
-
6.000
20.000
M4 x .70
PD-270
PD-270
1149518
-
-
6.000
25.000
M4 x .70
PD-275
PD-275
1149519
-
-
6.000
30.000
M4 x .70
PD-290
PD-290
1149520
-
-
6.000
40.000
M4 x .70
PD-300
PD-300
1149522
-
-
8.000
16.000
M5 x .80
PD-305
PD-305
1149523
-
-
8.000
20.000
M5 x .80
PD-310
PD-310
1149524
-
-
8.000
24.000
M5 x .80
PD-315
PD-315
1149525
-
-
8.000
25.000
M5 x .80
PD-320
PD-320
1149526
-
-
8.000
30.000
M5 x .80
PD-325
PD-325
1149527
-
-
8.000
32.000
M5 x .80
PD-350
PD-350
1149529
-
-
8.000
50.000
M5 x .80
PD-365
PD-365
1149530
-
-
10.000
25.000
M6 x 1
PD-370
PD-370
1149531
-
-
10.000
30.000
M6 x 1
PD-380
PD-380
1149532
-
-
10.000
40.000
M6 x 1
PD-395
PD-395
1149533
-
-
10.000
60.000
M6 x 1
PD-405
PD-405
1149535
-
-
12.000
30.000
M6 x 1
PD-415
PD-415
1061886
-
-
12.000
35.000
M6 x 1
PD-420
PD-420
1149536
-
-
12.000
40.000
M6 x 1
PD-430
PD-430
1149537
-
-
12.000
50.000
M6 x 1
PD-440
PD-440
1149538
-
-
12.000
70.000
M6 x 1
PD-455
PD-455
1149540
-
-
16.000
40.000
M8 x 1.25
PD-475
PD-475
1149541
-
-
16.000
80.000
M8 x 1.25
PD-480
PD-480
1149542
-
-
20.000
40.000
M10 x 1.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D