CSA-50 - Spring Anchors
Essentra Components
Fasteners
Anchors
Spring Anchors
Spring Anchors
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k01000000/l3_k01050000/p090017/csa-50.prj},{NB=CSA-90},{PN=CSA-90},{AMERSID=1104659},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{THREAD=3/8-16},{A=1.620},{B=1.125},{C=0.180},{HOLESIZE=0.170},{LOADLBS=835},{THREADSKETCH2=0.375},{PITCHHELIXSPIRAL=0.06250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
A
A Length
[Inch]
B
B Thread Length
[Inch]
C
C Hole Spacing
[Inch]
HOLESIZE
Hole Size
[Inch]
LOADLBS
Load/Lbs.
ⁿ/ₐ
CSA-50
CSA-50
1104655
-
-
Steel
6-32
0.625
0.400
0.070
0.050
120
CSA-60
CSA-60
1104656
-
-
Steel
8-32
0.875
0.625
0.085
0.070
170
CSA-70
CSA-70
1104657
-
-
Steel
1/4-20
1.250
0.875
0.130
0.100
500
CSA-80
CSA-80
1104658
-
-
Steel
1/4-28
1.250
0.875
0.130
0.100
500
CSA-90
CSA-90
1104659
-
-
Steel
3/8-16
1.620
1.125
0.180
0.170
835
SSA-50
SSA-50
1104660
-
-
Stainless
6-32
0.625
0.400
0.070
0.050
120
SSA-60
SSA-60
1104661
-
-
Stainless
8-32
0.875
0.625
0.085
0.070
170
SSA-70
SSA-70
1104662
-
-
Stainless
1/4-20
1.250
0.875
0.130
0.100
500
SSA-80
SSA-80
1104663
-
-
Stainless
1/4-28
1.250
0.875
0.130
0.100
500
SSA-90
SSA-90
1104664
-
-
Stainless
3/8-16
1.620
1.125
0.180
0.170
835
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D