TLM-250 - Linear Bearing Seals - Seals, Closed
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Bearing Accessories
Linear Bearing Rings & Seals
Linear Bearing Seals
Linear Bearing Seals - Seals, Closed
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01020000/l4_d01020300/l5_d01020301/p040060/tlm-250.prj},{NB=TLM-265},{PN=TLM-265},{AMERSID=1046926},{APACID=-},{EMEAID=-},{FORUSEWITHTHOMS=SSU-10 or Super-10 or 101824},{RACEDIA=0.625},{T=0.125},{OD=1.129},{D1SKETCH1=0.11571}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
FORUSEWITHTHOMS
For Use With Thomson Bearing No
ⁿ/ₐ
RACEDIA
Race Diameter
[Inch]
T
T Thickness
[Inch]
OD
Outside Diameter
[Inch]
TLM-250
TLM-250
1046923
-
-
Super-4 or 4812
0.250
0.125
0.504
TLM-255
TLM-255
1046924
-
-
Super-6 or 61014
0.375
0.125
0.629
TLM-260
TLM-260
1046925
-
-
Super-8 or 81420
0.500
0.125
0.879
TLM-265
TLM-265
1046926
-
-
SSU-10 or Super-10 or 101...
0.625
0.125
1.129
TLM-270
TLM-270
1046927
-
-
SSU-12 or Super-12 or 122...
0.750
0.125
1.254
TLM-275
TLM-275
1046928
-
-
SSU-16 or Super-16 or 162...
1.000
0.187
1.567
TLM-280
TLM-280
1046929
-
-
SSU-20 or Super-20 or 203...
1.250
0.375
2.004
TLM-285
TLM-285
1046930
-
-
SSU-24 or Super-24 or 243...
1.500
0.375
2.379
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D