目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
M.843 - Handles
Elesa+Ganter
手柄
M.843
M.843
Powered by
CAD模型選擇
{elesa_ganter/u_handles/m_843_combi/m_843/32_m_843.prj},{NB=Handles M.843/140 B-M8-C6},{PARTNUMBER=138126},{DESCRIPTION=M.843/140 B-M8-C6},{DIM01=138},{DIM02=117±0.5},{DIM03=M8},{DIM04=54.0},{DIM05=20},{DIM06=30},{DIM07=13},{DIM08=4000},{DIM09=5000},{DIM10=50},{DIM11=120},{WEIGHT=80},{PSTOL=0.010},{VER=0},{F=117.000},{NDM=8.000},{KDM=6.647},{COLOR=0.66,0.12,0.12},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
f
[mm]
DIM03
d6H
ⁿ/ₐ
DIM04
h
[mm]
DIM05
B
[mm]
DIM06
l
[mm]
DIM07
p
[mm]
DIM08
F1
[N]
DIM09
F2
[N]
DIM10
L1
[J]
DIM11
L2
[J]
WEIGHT
重量
[g]
Handles M.843/100 B-M6-C9
138101
M.843/100 B-M6-C9
103
86±0.5
M6
46.5
17
26
12
4000
7000
50
120
52
Handles M.843/100 B-M6-C1...
138107
M.843/100 B-M6-C17
103
86±0.5
M6
46.5
17
26
12
4000
7000
50
120
52
Handles M.843/100 B-M6-C2
138102
M.843/100 B-M6-C2
103
86±0.5
M6
46.5
17
26
12
4000
7000
50
120
52
Handles M.843/100 B-M6-C3
138103
M.843/100 B-M6-C3
103
86±0.5
M6
46.5
17
26
12
4000
7000
50
120
52
Handles M.843/100 B-M6-C4
138104
M.843/100 B-M6-C4
103
86±0.5
M6
46.5
17
26
12
4000
7000
50
120
52
Handles M.843/100 B-M6-C5
138105
M.843/100 B-M6-C5
103
86±0.5
M6
46.5
17
26
12
4000
7000
50
120
52
Handles M.843/100 B-M6-C6
138106
M.843/100 B-M6-C6
103
86±0.5
M6
46.5
17
26
12
4000
7000
50
120
52
Handles M.843/140 B-M8-C9
138121
M.843/140 B-M8-C9
138
117±0.5
M8
54.0
20
30
13
4000
5000
50
120
80
Handles M.843/140 B-M8-C1...
138127
M.843/140 B-M8-C17
138
117±0.5
M8
54.0
20
30
13
4000
5000
50
120
80
Handles M.843/140 B-M8-C2
138122
M.843/140 B-M8-C2
138
117±0.5
M8
54.0
20
30
13
4000
5000
50
120
80
Handles M.843/140 B-M8-C3
138123
M.843/140 B-M8-C3
138
117±0.5
M8
54.0
20
30
13
4000
5000
50
120
80
Handles M.843/140 B-M8-C4
138124
M.843/140 B-M8-C4
138
117±0.5
M8
54.0
20
30
13
4000
5000
50
120
80
Handles M.843/140 B-M8-C5
138125
M.843/140 B-M8-C5
138
117±0.5
M8
54.0
20
30
13
4000
5000
50
120
80
Handles M.843/140 B-M8-C6
138126
M.843/140 B-M8-C6
138
117±0.5
M8
54.0
20
30
13
4000
5000
50
120
80
Handles M.843/200 B-M8-C9
138141
M.843/200 B-M8-C9
200
179±1
M8
62.0
20
30
13
3000
3500
27
80
105
Handles M.843/200 B-M8-C1...
138147
M.843/200 B-M8-C17
200
179±1
M8
62.0
20
30
13
3000
3500
27
80
105
Handles M.843/200 B-M8-C2
138142
M.843/200 B-M8-C2
200
179±1
M8
62.0
20
30
13
3000
3500
27
80
105
Handles M.843/200 B-M8-C3
138143
M.843/200 B-M8-C3
200
179±1
M8
62.0
20
30
13
3000
3500
27
80
105
Handles M.843/200 B-M8-C4
138144
M.843/200 B-M8-C4
200
179±1
M8
62.0
20
30
13
3000
3500
27
80
105
Handles M.843/200 B-M8-C5
138145
M.843/200 B-M8-C5
200
179±1
M8
62.0
20
30
13
3000
3500
27
80
105
Handles M.843/200 B-M8-C6
138146
M.843/200 B-M8-C6
200
179±1
M8
62.0
20
30
13
3000
3500
27
80
105
Handles M.843/320 B-M8-C9
138161
M.843/320 B-M8-C9
322
300±1
M8
64.0
22
32
13
2000
3000
25
75
157
Handles M.843/320 B-M8-C1...
138167
M.843/320 B-M8-C17
322
300±1
M8
64.0
22
32
13
2000
3000
25
75
157
Handles M.843/320 B-M8-C2
138162
M.843/320 B-M8-C2
322
300±1
M8
64.0
22
32
13
2000
3000
25
75
157
Handles M.843/320 B-M8-C3
138163
M.843/320 B-M8-C3
322
300±1
M8
64.0
22
32
13
2000
3000
25
75
157
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D