目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 425.9 - Stainless Steel-Folding handles, Type C Fixed from the operator's side by means of welding
Elesa+Ganter
手柄
GN 425.9
Powered by
CAD模型選擇
{elesa_ganter/u_handles/gn425_9/gn425_9_c_asmtab.prj},{NB=Edelstahl-Klappgriff GN 425.9-120-NI-C-2-GS (deactivated)},{PARTNUMBER=GN 425.9-120-NI-C-2-GS},{POS=1},{L=120},{B1=124},{B1X=124},{B2=20},{B3=-},{B3X=0},{H1=16},{H2=53},{H3=49},{H4=59},{WEIGHT=0.2690},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails},{ROT=90},{X=2},{PPATH=gn425_9_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L
Length
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
H1
[mm]
H2
~
[mm]
H3
[mm]
H4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Folding h...
GN 425.9-120-NI-C-1-GS
120
124
20
-
16
53
49
59
0.2698
83024900
YES
Stainless Steel-Folding h...
GN 425.9-120-NI-C-2-GS
120
124
20
-
16
53
49
59
0.2690
83024900
YES
Stainless Steel-Folding h...
GN 425.9-120-NI-C-3-GS
120
-
20
106
16
53
49
59
0.2640
83024900
YES
Stainless Steel-Folding h...
GN 425.9-120-NI-C-4-GS
120
-
20
106
16
53
49
59
0.2585
83024900
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D