目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 332 - Tubular handles, with two button, with emergency stop
Elesa+Ganter
手柄
GN 332
GN 332-T2-2
Powered by
CAD模型選擇
{elesa_ganter/u_handles/gn332/gn332_t2_2/gn332_t2_2.prj},{NB=Rohrgriff GN 332-200-SW-T2-2-R},{PARTNUMBER=GN 332-200-SW-T2-2-R},{L=200},{D=M8},{DX=8},{B1=27},{B2=17},{B3=51},{B4=68},{H1=51},{H2=68},{T=15},{FARBEVIS=schwarz (strukturmatt)},{TSVIS=rechts},{WEIGHT=0.5900},{CTN=85365080},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L
Length ±0.2
[mm]
D
Thread
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
H1
[mm]
H2
[mm]
T
min.
[mm]
FARBEVIS
Surface
ⁿ/ₐ
TSVIS
Door opening
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tubular handle GN 332-200...
GN 332-200-EL-T2-2-L
200
M8
27
17
51
68
51
68
15
anodized (natural colour)
links
0.6050
85365080
YES
Tubular handle GN 332-200...
GN 332-200-EL-T2-2-R
200
M8
27
17
51
68
51
68
15
anodized (natural colour)
rechts
0.6040
85365080
YES
Tubular handle GN 332-200...
GN 332-200-SW-T2-2-L
200
M8
27
17
51
68
51
68
15
black (textured finish)
links
0.5900
85365080
YES
Tubular handle GN 332-200...
GN 332-200-SW-T2-2-R
200
M8
27
17
51
68
51
68
15
black (textured finish)
rechts
0.5900
85365080
YES
Tubular handle GN 332-300...
GN 332-300-EL-T2-2-L
300
M8
27
17
51
68
51
68
15
anodized (natural colour)
links
0.7924
85365080
YES
Tubular handle GN 332-300...
GN 332-300-EL-T2-2-R
300
M8
27
17
51
68
51
68
15
anodized (natural colour)
rechts
0.1000
85365080
YES
Tubular handle GN 332-300...
GN 332-300-SW-T2-2-L
300
M8
27
17
51
68
51
68
15
black (textured finish)
links
0.7900
85365080
YES
Tubular handle GN 332-300...
GN 332-300-SW-T2-2-R
300
M8
27
17
51
68
51
68
15
black (textured finish)
rechts
0.8000
85365080
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D