目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 224.1 - Finger handles
Elesa+Ganter
手柄
GN 224.1
Powered by
CAD模型選擇
{elesa_ganter/u_handles/gn224_1/gn224_1.prj},{NB=Fingergriff GN 224.1-8-30-CR},{PARTNUMBER=GN 224.1-8-30-CR},{D1=8},{L=30},{D2=12},{H=26},{WEIGHT=0.0200},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
L
Length
[mm]
D2
[mm]
H
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Finger handle GN 224.1-8-...
GN 224.1-8-30-CR
8
30
12
26
0.0200
83024900
YES
Finger handle GN 224.1-10...
GN 224.1-10-40-CR
10
40
15
31
0.0400
83024900
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D