目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ETH-EP - Tubular handles
Elesa+Ganter
手柄
ETH.
Powered by
CAD模型選擇
{elesa_ganter/u_handles/eth/eth_ep_asmtab.prj},{NB=Tubular handles ETH.35-300-EP-C3},{PARTNUMBER=262211-C3},{DESCRIPTION=ETH.35-300-EP-C3},{DIM01=300±1},{DIM02=357},{DIM03=10.5},{DIM04=85},{DIM05=67.5},{DIM06=28},{DIM07=15},{DIM08=251},{DIM09=18.5},{DIM10=4},{DIM11=34.5},{DIM12=35},{DIM13=3000},{DIM14=3100},{WEIGHT=397},{F=300.000},{R=0.757},{G=0.773},{B=0.753},{COLOR=0.76,0.77,0.75,0.00},{PPATH=eth_ep_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
F
ⁿ/ₐ
DIM02
l
[mm]
DIM03
d
[mm]
DIM04
h
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
h4
[mm]
DIM08
l1
[mm]
DIM09
l3
[mm]
DIM10
d2
[mm]
DIM11
d3
[mm]
DIM12
C
[mm]
DIM13
F2
[N]
DIM14
F2
[N]
WEIGHT
重量
[g]
Tubular handles ETH.28-30...
262151-C1
ETH.28-300-EP-C1
300±1
339
10.5
68
54.0
20
15
248
20.3
4
28.0
28
2400
2800
235
Tubular handles ETH.28-30...
262151-C17
ETH.28-300-EP-C17
300±1
339
10.5
68
54.0
20
15
248
20.3
4
28.0
28
2400
2800
235
Tubular handles ETH.28-30...
262151-C2
ETH.28-300-EP-C2
300±1
339
10.5
68
54.0
20
15
248
20.3
4
28.0
28
2400
2800
235
Tubular handles ETH.28-30...
262151-C3
ETH.28-300-EP-C3
300±1
339
10.5
68
54.0
20
15
248
20.3
4
28.0
28
2400
2800
235
Tubular handles ETH.28-30...
262151-C4
ETH.28-300-EP-C4
300±1
339
10.5
68
54.0
20
15
248
20.3
4
28.0
28
2400
2800
235
Tubular handles ETH.28-30...
262151-C5
ETH.28-300-EP-C5
300±1
339
10.5
68
54.0
20
15
248
20.3
4
28.0
28
2400
2800
235
Tubular handles ETH.28-30...
262151-C6
ETH.28-300-EP-C6
300±1
339
10.5
68
54.0
20
15
248
20.3
4
28.0
28
2400
2800
235
Tubular handles ETH.28-40...
262155-C1
ETH.28-400-EP-C1
400±1
439
10.5
68
54.0
20
15
348
20.3
4
28.0
28
2000
2300
268
Tubular handles ETH.28-40...
262155-C17
ETH.28-400-EP-C17
400±1
439
10.5
68
54.0
20
15
348
20.3
4
28.0
28
2000
2300
268
Tubular handles ETH.28-40...
262155-C2
ETH.28-400-EP-C2
400±1
439
10.5
68
54.0
20
15
348
20.3
4
28.0
28
2000
2300
268
Tubular handles ETH.28-40...
262155-C3
ETH.28-400-EP-C3
400±1
439
10.5
68
54.0
20
15
348
20.3
4
28.0
28
2000
2300
268
Tubular handles ETH.28-40...
262155-C4
ETH.28-400-EP-C4
400±1
439
10.5
68
54.0
20
15
348
20.3
4
28.0
28
2000
2300
268
Tubular handles ETH.28-40...
262155-C5
ETH.28-400-EP-C5
400±1
439
10.5
68
54.0
20
15
348
20.3
4
28.0
28
2000
2300
268
Tubular handles ETH.28-40...
262155-C6
ETH.28-400-EP-C6
400±1
439
10.5
68
54.0
20
15
348
20.3
4
28.0
28
2000
2300
268
Tubular handles ETH.28-50...
262161-C1
ETH.28-500-EP-C1
500±1
539
10.5
68
54.0
20
15
448
20.3
4
28.0
28
1800
2000
301
Tubular handles ETH.28-50...
262161-C17
ETH.28-500-EP-C17
500±1
539
10.5
68
54.0
20
15
448
20.3
4
28.0
28
1800
2000
301
Tubular handles ETH.28-50...
262161-C2
ETH.28-500-EP-C2
500±1
539
10.5
68
54.0
20
15
448
20.3
4
28.0
28
1800
2000
301
Tubular handles ETH.28-50...
262161-C3
ETH.28-500-EP-C3
500±1
539
10.5
68
54.0
20
15
448
20.3
4
28.0
28
1800
2000
301
Tubular handles ETH.28-50...
262161-C4
ETH.28-500-EP-C4
500±1
539
10.5
68
54.0
20
15
448
20.3
4
28.0
28
1800
2000
301
Tubular handles ETH.28-50...
262161-C5
ETH.28-500-EP-C5
500±1
539
10.5
68
54.0
20
15
448
20.3
4
28.0
28
1800
2000
301
Tubular handles ETH.28-50...
262161-C6
ETH.28-500-EP-C6
500±1
539
10.5
68
54.0
20
15
448
20.3
4
28.0
28
1800
2000
301
Tubular handles ETH.28-60...
262165-C1
ETH.28-600-EP-C1
600±1
639
10.5
68
54.0
20
15
548
20.3
4
28.0
28
1200
1500
335
Tubular handles ETH.28-60...
262165-C17
ETH.28-600-EP-C17
600±1
639
10.5
68
54.0
20
15
548
20.3
4
28.0
28
1200
1500
335
Tubular handles ETH.28-60...
262165-C2
ETH.28-600-EP-C2
600±1
639
10.5
68
54.0
20
15
548
20.3
4
28.0
28
1200
1500
335
Tubular handles ETH.28-60...
262165-C3
ETH.28-600-EP-C3
600±1
639
10.5
68
54.0
20
15
548
20.3
4
28.0
28
1200
1500
335
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D