目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 960 - Angle pieces for profil systems for slot widths, assembly with T-nuts, T-Slot bolts
Elesa+Ganter
管夹头
GN 960
GN 960 C
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn960/gn960_c/gn_960_c.prj},{NB=Winkel fuer Profilsystem GN 960-40-10-40-40-C-MT (5.3)},{PARTNUMBER=GN 960-40-10-40-40-C-MT},{OB=MT},{BN=40},{BI=38},{N=10},{L1X=40},{L2X=40},{L1=40},{L1N=40},{L1I=36},{L2N=40},{L2I=36},{L2=40},{B2=8.5},{H=4.1},{L3=4},{L4=9.5},{L5=20.0},{L6=7.2},{S=5.6},{M=Aluminium},{K=5.3},{K1=5.3},{K2=6.0},{WEIGHT=0.0700},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年6月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 30b - Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System)...
Elesa+Ganter
21.06.2024
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
OB
Surface
ⁿ/ₐ
BN
Nominal
[mm]
BI
Actual
[mm]
N
[mm]
L1N
Nominal
[mm]
L1I
Actual
[mm]
L2N
Nominal
[mm]
L2I
Actual
[mm]
B2
[mm]
H
[mm]
L4
[mm]
L5
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Angle piece for profile s...
GN 960-30-8-30-30-C-MT
MT
30
28
8
30
27
30
27
6.3
2.1
9.7
10.4
5.9
0.0300
76090000
YES
Angle piece for profile s...
GN 960-30-8-30-30-C-SR
SR
30
28
8
30
27
30
27
6.3
2.1
9.7
10.4
5.9
0.0300
76090000
YES
Angle piece for profile s...
GN 960-30-8-30-30-C-SW
SW
30
28
8
30
27
30
27
6.3
2.1
9.7
10.4
5.9
0.0300
76090000
YES
Angle piece for profile s...
GN 960-40-10-40-40-C-MT
MT
40
38
10
40
36
40
36
8.5
4.1
9.5
20.0
5.6
0.0700
76090000
YES
Angle piece for profile s...
GN 960-40-10-40-40-C-SR
SR
40
38
10
40
36
40
36
8.5
4.1
9.5
20.0
5.6
0.0700
76090000
YES
Angle piece for profile s...
GN 960-40-10-40-40-C-SW
SW
40
38
10
40
36
40
36
8.5
4.1
9.5
20.0
5.6
0.0700
76090000
YES
Angle piece for profile s...
GN 960-45-10-45-45-C-MT
MT
45
43
10
45
41
45
41
8.5
4.1
15.7
18.7
9.7
0.0920
76090000
YES
Angle piece for profile s...
GN 960-45-10-45-45-C-SR
SR
45
43
10
45
41
45
41
8.5
4.1
15.7
18.7
9.7
0.0920
76090000
YES
Angle piece for profile s...
GN 960-45-10-45-45-C-SW
SW
45
43
10
45
41
45
41
8.5
4.1
15.7
18.7
9.7
0.0920
76090000
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D