目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 284 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel, Type T, Adjustment with 15° division (serration)
Elesa+Ganter
管夹头
GN 284
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn284/gn_284_2_t_asmtab.prj},{NB=Gelenk-Klemmverbinder GN 284-B42-B45-T-2-BL (0)},{PARTNUMBER=GN 284-B42-B45-T-2-BL},{D1=B42},{D11=42},{D2=B45},{ROT=0},{D2X='B40','B42','B45','B48','B50'},{B=65},{D3=M10},{D4=M10},{K1=74.0},{K2=65},{L1=230},{L2=77.5},{M1=70},{M2=115},{Z1=M10-50},{Z2=M10-55},{L3Z1=-},{L3Z2=78 | 92},{OBVIS=blank},{KLEMM1=GN 911-M10-63},{KLEMM2=GN 911-M10-63},{KEN=2.000},{FORM=T},{PPATH=gn_284_2_t_asmtpl.prj},{WEIGHT=1.4350},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails},{V=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
B
Swivel width
[mm]
K1
[mm]
K2
[mm]
L1
[mm]
L2
[mm]
M1
[mm]
M2
[mm]
Z1
Screw locations
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L3Z1
Clamping lever for Z1
[mm]
L3Z2
Clamping lever for Z2
[mm]
OBVIS
Finish
ⁿ/ₐ
KLEMM1
Clamping lever for d3
ⁿ/ₐ
KLEMM2
Clamping lever for d4
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Connector Jo...
GN 284-B20-B20-T-2-SW
B20
B20
40
42.5
40
147
52.0
43
72
M8-25
M8-30
-
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.4100
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B20-B20-T-2-BL
B20
B20
40
42.5
40
147
52.0
43
72
M8-25
M8-30
-
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.4100
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B20-B25-T-2-SW
B20
B25
40
42.5
40
147
52.0
43
72
M8-25
M8-30
-
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B20-B25-T-2-BL
B20
B25
40
42.5
40
147
52.0
43
72
M8-25
M8-30
-
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B20-B30-T-2-SW
B20
B30
40
42.5
40
147
52.0
43
72
M8-25
M8-30
-
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.4000
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B20-B30-T-2-BL
B20
B30
40
42.5
40
147
52.0
43
72
M8-25
M8-30
-
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.4000
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B25-B20-T-2-SW
B25
B20
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B25-B20-T-2-BL
B25
B20
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B25-B25-T-2-SW
B25
B25
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.3750
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B25-B25-T-2-BL
B25
B25
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.3750
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B25-B30-T-2-SW
B25
B30
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B25-B30-T-2-BL
B25
B30
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B30-B20-T-2-SW
B30
B20
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B30-B20-T-2-BL
B30
B20
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B30-B25-T-2-SW
B30
B25
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B30-B25-T-2-BL
B30
B25
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B30-B30-T-2-SW
B30
B30
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.3250
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B30-B30-T-2-BL
B30
B30
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.3250
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B40-B40-T-2-SW
B40
B40
65
74.0
65
230
77.5
70
115
M10-50
M10-55
-
78 | 92
black
GN 911-M10-63
GN 911-M10-63
1.5100
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B40-B40-T-2-BL
B40
B40
65
74.0
65
230
77.5
70
115
M10-50
M10-55
-
78 | 92
blank
GN 911-M10-63
GN 911-M10-63
1.5100
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B40-B42-T-2-SW
B40
B42
65
74.0
65
230
77.5
70
115
M10-50
M10-55
-
78 | 92
black
GN 911-M10-63
GN 911-M10-63
1.5000
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B40-B42-T-2-BL
B40
B42
65
74.0
65
230
77.5
70
115
M10-50
M10-55
-
78 | 92
blank
GN 911-M10-63
GN 911-M10-63
1.5000
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B40-B45-T-2-SW
B40
B45
65
74.0
65
230
77.5
70
115
M10-50
M10-55
-
78 | 92
black
GN 911-M10-63
GN 911-M10-63
1.5000
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B40-B45-T-2-BL
B40
B45
65
74.0
65
230
77.5
70
115
M10-50
M10-55
-
78 | 92
blank
GN 911-M10-63
GN 911-M10-63
1.5000
76090000
YES
Swivel Clamp Connector Jo...
GN 284-B40-B48-T-2-SW
B40
B48
65
74.0
65
230
77.5
70
115
M10-50
M10-55
-
78 | 92
black
GN 911-M10-63
GN 911-M10-63
1.5000
76090000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D