目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 171 - Flanged Base Plate Connector Clamps, Aluminum, with screw, stainless steel
Elesa+Ganter
管夹头
GN 171
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn171/gn_171_2.prj},{NB=Fussflansch-Klemmverbinder GN 171-V40-2-SW},{PARTNUMBER=GN 171-V40-2-SW},{V=1},{D11=0},{S11=40},{D2=11},{NDM=10},{KDM=8.157},{K=91},{L1=98.0},{L2=82},{L3=156},{L4=46.5},{T=14},{X1=115},{X2=90},{Y1=108},{Y2=50},{Y3=45.0},{Y4=76},{R1=2.000},{R2=10.000},{R3=8.000},{R11=10.000},{R12=2.000},{R13=2.000},{LL1=25.000},{A1=70.000},{B1=67.500},{B1Y=32.500},{V1=39.000},{LX=13.000},{LXR=1.500},{LRR=40.000},{LX1=25.460},{XX=3.000},{LL3=98.000},{P1=11.000},{VV=76.000},{SHY=73.000},{SHL=75.000},{SHXX=2.000},{SHL1=10.000},{SHV=8.000},{SHCH=1.000},{SH1=0.750},{SH2=1.160},{SW=17.500},{SWD=11.000},{SW2=8.000},{SWD2=7.500},{RWX=14.500},{RWY=12.500},{CAT=11.000},{MTL=10.000},{MTL1=2.000},{MTV=6.850}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
S
Square
ⁿ/ₐ
D2
[mm]
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Y3
[mm]
Y4
[mm]
Z
Screw locations
ⁿ/ₐ
L5
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Flanged Base Plate Connec...
GN 171-B20-2-BL
B20
-
7
58
69.0
53
103
30.0
7
75
60
72
35
30.0
50
M8-40
63 | 78
blank
0.3440
76090000
YES
Flanged Base Plate Connec...
GN 171-B20-2-SW
B20
-
7
58
69.0
53
103
30.0
7
75
60
72
35
30.0
50
M8-40
63 | 78
black
0.3440
76090000
YES
Flanged Base Plate Connec...
GN 171-V20-2-BL
-
V20
7
58
69.0
53
103
30.0
7
75
60
72
35
30.0
50
M8-40
63 | 78
blank
0.3430
76090000
YES
Flanged Base Plate Connec...
GN 171-V20-2-SW
-
V20
7
58
69.0
53
103
30.0
7
75
60
72
35
30.0
50
M8-40
63 | 78
black
0.3430
76090000
YES
Flanged Base Plate Connec...
GN 171-B25-2-BL
B25
-
7
58
69.0
53
103
30.0
7
75
60
72
35
30.0
50
M8-40
63 | 78
blank
0.3370
76090000
YES
Flanged Base Plate Connec...
GN 171-B25-2-SW
B25
-
7
58
69.0
53
103
30.0
7
75
60
72
35
30.0
50
M8-40
63 | 78
black
0.3370
76090000
YES
Flanged Base Plate Connec...
GN 171-V25-2-BL
-
V25
7
58
69.0
53
103
30.0
7
75
60
72
35
30.0
50
M8-40
63 | 78
blank
0.3260
76090000
YES
Flanged Base Plate Connec...
GN 171-V25-2-SW
-
V25
7
58
69.0
53
103
30.0
7
75
60
72
35
30.0
50
M8-40
63 | 78
black
0.3260
76090000
YES
Flanged Base Plate Connec...
GN 171-B30-2-BL
B30
-
7
58
69.0
53
103
30.0
7
75
60
72
35
30.0
50
M8-40
63 | 78
blank
0.3300
76090000
YES
Flanged Base Plate Connec...
GN 171-B30-2-SW
B30
-
7
58
69.0
53
103
30.0
7
75
60
72
35
30.0
50
M8-40
63 | 78
black
0.3300
76090000
YES
Flanged Base Plate Connec...
GN 171-V30-2-BL
-
V30
7
58
69.0
53
103
30.0
7
75
60
72
35
30.0
50
M8-40
63 | 78
blank
0.3160
76090000
YES
Flanged Base Plate Connec...
GN 171-V30-2-SW
-
V30
7
58
69.0
53
103
30.0
7
75
60
72
35
30.0
50
M8-40
63 | 78
black
0.3160
76090000
YES
Flanged Base Plate Connec...
GN 171-B40-2-BL
B40
-
11
91
98.0
82
156
46.5
14
115
90
108
50
45.0
76
M10-65
78 | 92
blank
0.9678
76090000
YES
Flanged Base Plate Connec...
GN 171-B40-2-SW
B40
-
11
91
98.0
82
156
46.5
14
115
90
108
50
45.0
76
M10-65
78 | 92
black
0.9678
76090000
YES
Flanged Base Plate Connec...
GN 171-V40-2-BL
-
V40
11
91
98.0
82
156
46.5
14
115
90
108
50
45.0
76
M10-65
78 | 92
blank
0.9810
76090000
YES
Flanged Base Plate Connec...
GN 171-V40-2-SW
-
V40
11
91
98.0
82
156
46.5
14
115
90
108
50
45.0
76
M10-65
78 | 92
black
0.9810
76090000
YES
Flanged Base Plate Connec...
GN 171-B42-2-BL
B42
-
11
91
98.0
82
156
46.5
14
115
90
108
50
45.0
76
M10-65
78 | 92
blank
0.9950
76090000
YES
Flanged Base Plate Connec...
GN 171-B42-2-SW
B42
-
11
91
98.0
82
156
46.5
14
115
90
108
50
45.0
76
M10-65
78 | 92
black
0.9950
76090000
YES
Flanged Base Plate Connec...
GN 171-B45-2-BL
B45
-
11
91
98.0
82
156
46.5
14
115
90
108
50
45.0
76
M10-65
78 | 92
blank
0.9820
76090000
YES
Flanged Base Plate Connec...
GN 171-B45-2-SW
B45
-
11
91
98.0
82
156
46.5
14
115
90
108
50
45.0
76
M10-65
78 | 92
black
0.9820
76090000
YES
Flanged Base Plate Connec...
GN 171-V45-2-BL
-
V45
11
91
98.0
82
156
46.5
14
115
90
108
50
45.0
76
M10-65
78 | 92
blank
0.9580
76090000
YES
Flanged Base Plate Connec...
GN 171-V45-2-SW
-
V45
11
91
98.0
82
156
46.5
14
115
90
108
50
45.0
76
M10-65
78 | 92
black
0.9580
76090000
YES
Flanged Base Plate Connec...
GN 171-B48-2-BL
B48
-
11
91
98.0
82
156
46.5
14
115
90
108
50
45.0
76
M10-65
78 | 92
blank
0.9730
76090000
YES
Flanged Base Plate Connec...
GN 171-B48-2-SW
B48
-
11
91
98.0
82
156
46.5
14
115
90
108
50
45.0
76
M10-65
78 | 92
black
0.9730
76090000
YES
Flanged Base Plate Connec...
GN 171-B50-2-BL
B50
-
11
91
98.0
82
156
46.5
14
115
90
108
50
45.0
76
M10-65
78 | 92
blank
0.9590
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D