目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 163.15 A - Stainless Steel-Base Plate Linear Actuator Connectors, with screw, stainless steel, Type A, with seals
Elesa+Ganter
管夹头
GN 163.15
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn163_15/gn_163_15_a.prj},{NB=Edelstahl-Fuß-Verfahrschlitten GN 163.15-G30-A-4},{PARTNUMBER=GN 163.15-G30-A-4},{D1=G30},{B=22},{D2=6.5},{D3=37},{D4=M4},{K=50},{D4X=37},{L1=36.0},{M=35},{T=6.5},{X1=60},{X2=42},{Y1=60},{Y2=42},{Z=M8},{L2=63 | 78},{WEIGHT=0.2650},{CTN=73072210},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore (with slide insert)
[mm]
B
[mm]
D2
[mm]
D3
[mm]
D4
Mounting screws on the follower
ⁿ/ₐ
K
Clamping lenght
[mm]
D4X
[mm]
L1
[mm]
M
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw location
ⁿ/ₐ
L2
Clamping lever
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Base Plat...
GN 163.15-G30-A-4
G30
22
6.5
37
M4
50
37
36.0
35
6.5
60
42
60
42
M8
63 | 78
0.2650
73072210
YES
Stainless Steel-Base Plat...
GN 163.15-G50-A-4
G50
30
10.7
60
M6
85
60
48.5
60
9.0
105
74
105
74
M10
78 | 92
1.1680
73072210
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D