目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VDSC-XX - Solid handwheels with revolving handle
Elesa+Ganter
旋转控制装置
VDSC-I
Powered by
CAD模型選擇
{elesa_ganter/rotary_controls/vdsc_xx/vdsc_i_asmtab.prj},{NB=Solid handwheels with revolving handle VDSC.200-GXX2 SST A-20+I(0)},{PARTNUMBER=CE.34083},{DESCRIPTION=VDSC.200-GXX2 SST A-20+I},{POS=0},{POSX=0,'-'},{DIM01=200},{DIM02=70.5},{DIM03=30.0},{DIM04=30},{DIM05=42.0},{DIM06=76},{DIM07=2.0},{DIM08=20},{DIM09=34},{DIM10=90},{DIM11=M10},{DIM12=80.0},{WEIGHT=681},{NDM=10.000},{KDM=8.376},{VER=3.000},{PPATH=vdsc_i_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
l1
[mm]
DIM08
d H7
[mm]
DIM09
h
[mm]
DIM10
H
[mm]
DIM11
m
ⁿ/ₐ
DIM12
R
[mm]
WEIGHT
重量
[g]
Solid handwheels with rev...
CE.34015
VDSC.125-GXX2 A-8+I
125
63.0
22.0
22
35.0
76
14.0
8
22
65
M8
48.5
292
Solid handwheels with rev...
CE.34021
VDSC.125-GXX2 A-10+I
125
63.0
22.0
22
35.0
76
14.0
10
22
65
M8
48.5
290
Solid handwheels with rev...
CE.34075
VDSC.200-GXX2 A-16+I
200
70.5
30.0
30
42.0
76
2.0
16
34
90
M10
80.0
684
Solid handwheels with rev...
CE.34081
VDSC.200-GXX2 A-20+I
200
70.5
30.0
30
42.0
76
2.0
20
34
90
M10
80.0
680
Solid handwheels with rev...
CE.34017
VDSC.125-GXX2 SST A-8+I
125
63.0
22.0
22
35.0
76
14.0
8
22
65
M8
48.5
293
Solid handwheels with rev...
CE.34023
VDSC.125-GXX2 SST A-10+I
125
63.0
22.0
22
35.0
76
14.0
10
22
65
M8
48.5
291
Solid handwheels with rev...
CE.34077
VDSC.200-GXX2 SST A-16+I
200
70.5
30.0
30
42.0
76
2.0
16
34
90
M10
80.0
685
Solid handwheels with rev...
CE.34083
VDSC.200-GXX2 SST A-20+I
200
70.5
30.0
30
42.0
76
2.0
20
34
90
M10
80.0
681
Solid handwheels with rev...
CE.34045
VDSC.160-GXX2 A-10+IR
160
66.0
25.5
26
38.5
77
7.7
10
30
60
-
63.0
437
Solid handwheels with rev...
CE.34051
VDSC.160-GXX2 A-12+IR
160
66.0
25.5
26
38.5
77
7.7
12
30
60
-
63.0
435
Solid handwheels with rev...
CE.34085
VDSC.200-GXX2 A-16+IR
200
77.0
35.0
40
49.0
77
4.0
16
36
80
-
77.0
784
Solid handwheels with rev...
CE.34091
VDSC.200-GXX2 A-20+IR
200
77.0
35.0
40
49.0
77
4.0
20
36
80
-
77.0
780
Solid handwheels with rev...
CE.34047
VDSC.160-GXX2 SST A-10+IR
160
66.0
25.5
26
38.5
77
7.7
10
30
60
-
63.0
438
Solid handwheels with rev...
CE.34053
VDSC.160-GXX2 SST A-12+IR
160
66.0
25.5
26
38.5
77
7.7
12
30
60
-
63.0
436
Solid handwheels with rev...
CE.34087
VDSC.200-GXX2 SST A-16+IR
200
77.0
35.0
40
49.0
77
4.0
16
36
80
-
77.0
785
Solid handwheels with rev...
CE.34093
VDSC.200-GXX2 SST A-20+IR
200
77.0
35.0
40
49.0
77
4.0
20
36
80
-
77.0
781
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D