目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
SC - Indicator housings
Elesa+Ganter
旋转控制装置
SC
Powered by
CAD模型選擇
{elesa_ganter/rotary_controls/sc/278_sc.prj},{NB=Indicator housings SC.GXX2},{PARTNUMBER=CE.40002},{DESCRIPTION=SC.GXX2},{DIM01=76},{DIM02=34},{DIM03=57},{DIM04=1},{DIM05=31.6},{DIM06=39},{DIM07=45},{DIM08=30.5},{DIM09=37},{WEIGHT=72},{D=76.000},{L=34.000},{D1=57.000},{L1=1.000},{A1=31.600},{A2=39.000},{A3=45.000},{A4=30.500},{A5=37.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
D1
[mm]
DIM04
L1
[mm]
DIM05
a1
[mm]
DIM06
a2
[mm]
DIM07
a3
[mm]
DIM08
a4
[mm]
DIM09
a5
[mm]
WEIGHT
重量
[g]
Indicator housings SC.GXX...
CE.40002
SC.GXX2
76
34
57
1
31.6
39
45
30.5
37
72
Indicator housings SC.GXX...
CE.40005
SC.GXX5
122
41
70
6
30.0
-
-
-
-
191
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D