目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 227.6 - Pressed steel handwheels for valves
Elesa+Ganter
操作件
GN 227.6
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/gn227_6/gn227_6.prj},{NB=Stahlblech-Handrad GN 227.6-ST-70-V8-ZB},{PARTNUMBER=GN 227.6-ST-70-V8-ZB},{D=70},{FARBEVIS=verzinkt},{AUSWAHL=SW,RT,ZB},{S0Y=8},{S0=V8},{S1=7.9},{S2=8.15},{L1=10.0},{L2=15},{ANZAHL=3},{WEIGHT=0.0460},{CTN=84819000},{ROHS=YES},{INFOEG=Produktdetails},{ANG=24},{WALL=1.5},{RI=5.5},{RO=7},{RC=1.5},{SQ=12.0},{SQR=2.0},{YR1=12.0},{YR1H=46},{YR2=60.4451},{GR=1},{YIR1=10.50},{YIR1H=46},{YIR2=61.9451},{OUTRAD=21.10},{ANGLE2=60},{L3=12.0},{D1=29.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
[mm]
FARBEVIS
Colour
ⁿ/ₐ
S0
Square
ⁿ/ₐ
S1
±0,1
[mm]
S2
±0,1
[mm]
L1
±0,5
[mm]
L2
[mm]
ANZAHL
No. of spokes
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Pressed steel handwheel G...
GN 227.6-ST-50-V6-SW
50
black
V6
5.9
6.15
8.5
12
3
0.0200
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-50-V6-RT
50
red
V6
5.9
6.15
8.5
12
3
0.0200
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-50-V6-ZB
50
zinc plated
V6
5.9
6.15
8.5
12
3
0.0200
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-50-V7-SW
50
black
V7
6.9
7.15
8.5
12
3
0.0235
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-50-V7-RT
50
red
V7
6.9
7.15
8.5
12
3
0.0235
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-50-V7-ZB
50
zinc plated
V7
6.9
7.15
8.5
12
3
0.0235
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-60-V6-SW
60
black
V6
5.9
6.15
8.5
12
3
0.0290
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-60-V6-RT
60
red
V6
5.9
6.15
8.5
12
3
0.0290
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-60-V6-ZB
60
zinc plated
V6
5.9
6.15
8.5
12
3
0.0290
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-60-V7-SW
60
black
V7
6.9
7.15
8.5
12
3
0.0300
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-60-V7-RT
60
red
V7
6.9
7.15
8.5
12
3
0.0300
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-60-V7-ZB
60
zinc plated
V7
6.9
7.15
8.5
12
3
0.0300
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-70-V7-SW
70
black
V7
6.9
7.15
10.0
15
3
0.0440
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-70-V7-RT
70
red
V7
6.9
7.15
10.0
15
3
0.0440
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-70-V7-ZB
70
zinc plated
V7
6.9
7.15
10.0
15
3
0.0440
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-70-V8-SW
70
black
V8
7.9
8.15
10.0
15
3
0.0460
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-70-V8-RT
70
red
V8
7.9
8.15
10.0
15
3
0.0460
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-70-V8-ZB
70
zinc plated
V8
7.9
8.15
10.0
15
3
0.0460
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-80-V8-SW
80
black
V8
7.9
8.15
11.0
16
3
0.0580
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-80-V8-RT
80
red
V8
7.9
8.18
11.0
16
3
0.0580
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-80-V8-ZB
80
zinc plated
V8
7.9
8.15
11.0
16
3
0.0580
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-80-V9-SW
80
black
V9
8.9
9.15
11.0
16
3
0.0600
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-80-V9-RT
80
red
V9
8.9
9.15
11.0
16
3
0.0600
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-80-V9-ZB
80
zinc plated
V9
8.9
9.15
11.0
16
3
0.0600
84819000
YES
Pressed steel handwheel G...
GN 227.6-ST-90-V9-SW
90
black
V9
8.9
9.15
11.0
16
3
0.0760
84819000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D