目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ERFW+I - Crank handles with revolving handle
Elesa+Ganter
操作件
ERFW+I
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/erfw_i/erfw_i.prj},{NB=Crank handles with revolving handle ERFW.44 N-6+I-C1},{PARTNUMBER=232411-C1},{DESCRIPTION=ERFW.44 N-6+I-C1},{DIM01=44},{DIM02=6},{DIM03=52.0},{DIM04=15.5},{DIM05=11.0},{DIM06=15},{DIM07=19.0},{DIM08=20},{DIM09=12.5},{DIM10=7},{DIM11=21.0},{DIM12=38},{DIM13=3},{WEIGHT=18},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
R
[mm]
DIM02
dH9
[mm]
DIM03
l
[mm]
DIM04
D
[mm]
DIM05
l1
[mm]
DIM06
h
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
h4
[mm]
DIM11
H
[mm]
DIM12
Rotating pneumatic cylinders ?32÷125 mm
[mm]
DIM13
f
[mm]
WEIGHT
重量
[g]
Crank handles with revolv...
232411-C1
ERFW.44 N-6+I-C1
44
6
52.0
15.5
11.0
15
19.0
20
12.5
7
21.0
38
3
18
Crank handles with revolv...
232431-C1
ERFW.63 N-8+I-C1
63
8
73.5
19.0
13.5
20
24.5
23
18.5
8
28.5
56
4
28
Crank handles with revolv...
232451-C1
ERFW.78 N-10+I-C1
78
10
90.5
23.0
16.0
25
29.5
23
18.0
9
30.0
71
4
43
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D