目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ISO 4035 - Thin Stainless Steel Hex Nuts
Elesa+Ganter
机械操作件
ISO 4035
ISO 4035 NI
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/iso4035/iso4035_ni/iso4035_ni.prj},{NB=Niedrige Edelstahl-Sechskantmutter ISO 4035-M10-035-NI},{PARTNUMBER=ISO 4035-M10-035-NI},{D=M10},{DX=10.000},{B=5.0},{E=17.8},{S=16},{RX=17.800},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=0.0050},{CTN=73181639},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
ⁿ/ₐ
B
[mm]
E
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Thin Stainless Steel Hex ...
ISO 4035-M6-035-NI
M6
3.2
11.1
10
0.0010
73181639
YES
Thin Stainless Steel Hex ...
ISO 4035-M8-035-NI
M8
4.0
14.4
13
0.0030
73181639
YES
Thin Stainless Steel Hex ...
ISO 4035-M10-035-NI
M10
5.0
17.8
16
0.0050
73181639
YES
Thin Stainless Steel Hex ...
ISO 4035-M12-035-NI
M12
6.0
20.1
18
0.0100
73181639
YES
Thin Stainless Steel Hex ...
ISO 4035-M16-035-NI
M16
8.0
26.8
24
0.0180
73181639
YES
Thin Stainless Steel Hex ...
ISO 4035-M20-035-NI
M20
10.0
33.0
30
0.0332
73181639
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D