目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 933.5-KU - Stainless Steel-Hexagon head screws, Type KU, Plastic pivot (Polyacetal POM)
Elesa+Ganter
机械操作件
GN 933.5
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn933_5/gn933_5_ku.prj},{NB=Edelstahl-Sechskantschraube GN 933.5-M8-25-KU},{PARTNUMBER=GN 933.5-M8-25-KU},{D1=M8},{D1X=8.000},{L1=25},{L1X=20,25,30,35,45},{D3=5.0},{L3=1.6},{L4=5.3},{SW=13},{CH=0.800},{R=5.750},{RX=0.600},{WEIGHT=0.0130},{CTN=73181575},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
Nominal length
[mm]
D3
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Hexagon h...
GN 933.5-M6-16-KU
M6
16
3.5
1.3
4.0
10
0.0050
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M6-20-KU
M6
20
3.5
1.3
4.0
10
0.0060
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M6-25-KU
M6
25
3.5
1.3
4.0
10
0.0060
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M6-30-KU
M6
30
3.5
1.3
4.0
10
0.0070
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M6-35-KU
M6
35
3.5
1.3
4.0
10
0.0080
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M8-20-KU
M8
20
5.0
1.6
5.3
13
0.0110
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M8-25-KU
M8
25
5.0
1.6
5.3
13
0.0130
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M8-30-KU
M8
30
5.0
1.6
5.3
13
0.0140
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M8-35-KU
M8
35
5.0
1.6
5.3
13
0.0160
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M8-45-KU
M8
45
5.0
1.6
5.3
13
0.0190
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M10-25-KU
M10
25
6.5
1.9
6.4
17
0.0230
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M10-30-KU
M10
30
6.5
1.9
6.4
17
0.0250
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M10-35-KU
M10
35
6.5
1.9
6.4
17
0.0280
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M10-45-KU
M10
45
6.5
1.9
6.4
17
0.0320
73181575
YES
Stainless Steel-Hexagon h...
GN 933.5-M10-55-KU
M10
55
6.5
1.9
6.4
17
0.0370
73181575
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D