目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 928 - Shaft Clamping Units, Stainless Steel, for Round Shafts or Tubes
Elesa+Ganter
机械操作件
GN 928
GN 928 NI
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn928/gn928_ni/gn928_ni_asmtab.prj},{NB=Klemmelement, Edelstahl GN 928-12-NI-(15)(unclamped)},{PARTNUMBER=GN 928-12-NI},{D1=12},{D2=M6},{D2NDM=6},{D3=15},{D3X=[15:20]},{D4=12},{D5=M4},{D5NDM=4.0},{E=D3/2+3.5},{L1=39},{L2=12},{L3=6},{SW=5},{AM=10.0},{MONTAGE=GN 928.1-5},{A1=10.000},{A2=1.000},{SW1=5.000},{T=4.000},{B1=12.000},{B2=19.000},{B3=5.000},{W=30.000},{POS=1},{MAT=Edelstahl},{PPATH=../gn928/gn928_asmtpl.prj},{WEIGHT=0.0220},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
h11
[mm]
D2
Thread
ⁿ/ₐ
D4
H7
[mm]
D5
Thread
ⁿ/ₐ
E
+0.2
ⁿ/ₐ
L1
max.
[mm]
L2
[mm]
L3
[mm]
SW
Width across flats
[mm]
AM
Max. tightening torque
[Nm]
MONTAGE
Mounting tool
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Shaft Clamping Unit, Stai...
GN 928-8-NI
8
M4
8
M2,5
D3/2+2.8
27
8
4
3
2.9
GN 928.1-3
0.0070
82057000
YES
Shaft Clamping Unit, Stai...
GN 928-10-NI
10
M5
10
M3
D3/2+3.3
33
10
5
4
6.0
GN 928.1-4
0.0130
82057000
YES
Shaft Clamping Unit, Stai...
GN 928-12-NI
12
M6
12
M4
D3/2+3.5
39
12
6
5
10.0
GN 928.1-5
0.0220
82057000
YES
Shaft Clamping Unit, Stai...
GN 928-16-NI
16
M8
16
M5
D3/2+4
46
16
8
6
25.0
GN 928.1-6
0.0520
82057000
YES
Shaft Clamping Unit, Stai...
GN 928-20-NI
20
M10
20
M6
D3/2+4.8
53
20
10
8
46.0
GN 928.1-8
0.1040
82057000
YES
Shaft Clamping Unit, Stai...
GN 928-25-NI
25
M12
25
M8
D3/2+5.6
70
25
12
10
82.0
GN 928.1-10
0.1880
82057000
YES
Shaft Clamping Unit, Stai...
GN 928-30-NI
30
M16
30
M10
D3/2+7.9
81
30
16
14
206.0
GN 928.1-14
0.3450
82057000
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D