目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 918.7 - Clamping Bolts, Stainless Steel, Downward Clamping, Screw from the Operator's Side Type GVS with ball lever, straight (serration)
Elesa+Ganter
机械操作件
GN 918.7 Clamping Bolts, Stainless Steel, Downward Clamping, Screw from the Operator's Side
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn918_7_operator_side/gn918_7_gvs.prj},{NB=Spannriegel, Edelstahl GN 918.7-40-GVS-L-80},{PARTNUMBER=GN 918.7-40-GVS-L-80},{AC=918.7-40-GVS-L-80},{SPANN=durch Linksdrehung},{D1=40},{L1=80},{D2=M6},{D3=25},{D4=25},{D5=24},{H1=10},{H2=36},{H5=31},{L2=100},{VERS=3},{MAT=Edelstahl},{WEIGHT=0.1700},{CTN=84662020},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
SPANN
Clamping direction
ⁿ/ₐ
D1
-0,5
[mm]
L1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H5
≈
[mm]
L2
≈
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-R-10
By clockwise rotation
40
10
M6
25
24
10
36
31
100
0.1550
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-L-10
By anti-clockwise rotatio...
40
10
M6
25
24
10
36
31
100
0.1550
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-R-15
By clockwise rotation
40
15
M6
25
24
10
36
31
100
0.1560
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-L-15
By anti-clockwise rotatio...
40
15
M6
25
24
10
36
31
100
0.1560
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-R-20
By clockwise rotation
40
20
M6
25
24
10
36
31
100
0.1570
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-L-20
By anti-clockwise rotatio...
40
20
M6
25
24
10
36
31
100
0.1570
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-R-25
By clockwise rotation
40
25
M6
25
24
10
36
31
100
0.1580
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-L-25
By anti-clockwise rotatio...
40
25
M6
25
24
10
36
31
100
0.1580
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-R-30
By clockwise rotation
40
30
M6
25
24
10
36
31
100
0.1590
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-L-30
By anti-clockwise rotatio...
40
30
M6
25
24
10
36
31
100
0.1590
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-R-40
By clockwise rotation
40
40
M6
25
24
10
36
31
100
0.1610
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-L-40
By anti-clockwise rotatio...
40
40
M6
25
24
10
36
31
100
0.1610
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-R-45
By clockwise rotation
40
45
M6
25
24
10
36
31
100
0.1610
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-L-45
By anti-clockwise rotatio...
40
45
M6
25
24
10
36
31
100
0.1610
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-R-50
By clockwise rotation
40
50
M6
25
24
10
36
31
100
0.1620
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-L-50
By anti-clockwise rotatio...
40
50
M6
25
24
10
36
31
100
0.1620
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-R-60
By clockwise rotation
40
60
M6
25
24
10
36
31
100
0.1640
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-L-60
By anti-clockwise rotatio...
40
60
M6
25
24
10
36
31
100
0.1640
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-R-65
By clockwise rotation
40
65
M6
25
24
10
36
31
100
0.1660
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-L-65
By anti-clockwise rotatio...
40
65
M6
25
24
10
36
31
100
0.1660
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-R-70
By clockwise rotation
40
70
M6
25
24
10
36
31
100
0.1680
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-L-70
By anti-clockwise rotatio...
40
70
M6
25
24
10
36
31
100
0.1680
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-R-80
By clockwise rotation
40
80
M6
25
24
10
36
31
100
0.1700
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-L-80
By anti-clockwise rotatio...
40
80
M6
25
24
10
36
31
100
0.1700
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-GVS-R-90
By clockwise rotation
40
90
M6
25
24
10
36
31
100
0.1720
84662020
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D