目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 918.2 - Clamping Bolts, Steel, Downward Clamping, Screw from the Back, Type SKB with hex
Elesa+Ganter
机械操作件
GN 918.2 Clamping Bolts, Steel, Downward Clamping, Screw from the Back
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn918_2_screw_back/gn918_2_skb_asmtab.prj},{NB=Spannriegel, Stahl GN 918.2-40-SKB-L-77},{PARTNUMBER=GN 918.2-40-SKB-L-77},{AC=918.2-40-SKB-L-77},{SPANN=durch Linksdrehung},{D1=40},{L1=77},{D2=M6},{D4=12},{D5=24},{H1=10},{H3=21},{L3=8.5},{W=5},{SW=15},{VERS=3},{MAT=Stahl},{WEIGHT=0.1020},{CTN=84662020},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn918_2_skb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
SPANN
Clamping direction
ⁿ/ₐ
D1
-0,5
[mm]
L1
max.
[mm]
D2
Thread
ⁿ/ₐ
D4
h9
[mm]
D5
[mm]
H1
[mm]
H3
[mm]
L3
[mm]
W
[mm]
SW
≈
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-R-12
By clockwise rotation
40
12
M6
12
24
10
21
8.5
5
15
0.0900
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-L-12
By anti-clockwise rotatio...
40
12
M6
12
24
10
21
8.5
5
15
0.0900
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-R-22
By clockwise rotation
40
22
M6
12
24
10
21
8.5
5
15
0.0920
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-L-22
By anti-clockwise rotatio...
40
22
M6
12
24
10
21
8.5
5
15
0.0920
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-R-27
By clockwise rotation
40
27
M6
12
24
10
21
8.5
5
15
0.0940
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-L-27
By anti-clockwise rotatio...
40
27
M6
12
24
10
21
8.5
5
15
0.0940
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-R-32
By clockwise rotation
40
32
M6
12
24
10
21
8.5
5
15
0.0940
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-L-32
By anti-clockwise rotatio...
40
32
M6
12
24
10
21
8.5
5
15
0.0940
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-R-37
By clockwise rotation
40
37
M6
12
24
10
21
8.5
5
15
0.0960
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-L-37
By anti-clockwise rotatio...
40
37
M6
12
24
10
21
8.5
5
15
0.0960
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-R-42
By clockwise rotation
40
42
M6
12
24
10
21
8.5
5
15
0.0960
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-L-42
By anti-clockwise rotatio...
40
42
M6
12
24
10
21
8.5
5
15
0.0960
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-R-47
By clockwise rotation
40
47
M6
12
24
10
21
8.5
5
15
0.0980
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-L-47
By anti-clockwise rotatio...
40
47
M6
12
24
10
21
8.5
5
15
0.0980
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-R-57
By clockwise rotation
40
57
M6
12
24
10
21
8.5
5
15
0.0990
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-L-57
By anti-clockwise rotatio...
40
57
M6
12
24
10
21
8.5
5
15
0.0990
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-R-62
By clockwise rotation
40
62
M6
12
24
10
21
8.5
5
15
0.1000
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-L-62
By anti-clockwise rotatio...
40
62
M6
12
24
10
21
8.5
5
15
0.1000
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-R-67
By clockwise rotation
40
67
M6
12
24
10
21
8.5
5
15
0.1000
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-L-67
By anti-clockwise rotatio...
40
67
M6
12
24
10
21
8.5
5
15
0.1000
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-R-77
By clockwise rotation
40
77
M6
12
24
10
21
8.5
5
15
0.1020
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-L-77
By anti-clockwise rotatio...
40
77
M6
12
24
10
21
8.5
5
15
0.1020
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-R-82
By clockwise rotation
40
82
M6
12
24
10
21
8.5
5
15
0.1040
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-SKB-L-82
By anti-clockwise rotatio...
40
82
M6
12
24
10
21
8.5
5
15
0.1040
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-50-SKB-R-10
By clockwise rotation
50
10
M8
16
28
12
24
10.5
5
19
0.1630
84662020
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D