目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 918.2 - Clamping Bolts, Stainless Steel, Downward Clamping, Screw from the Back, Type GVB with ball lever, straight (serration)
Elesa+Ganter
机械操作件
GN 918.2 Clamping Bolts, Steel, Downward Clamping, Screw from the Back
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn918_2_screw_back/gn918_2_gvb_asmtab.prj},{NB=Spannriegel, Stahl GN 918.2-40-GVB-L-77},{PARTNUMBER=GN 918.2-40-GVB-L-77},{AC=918.2-40-GVB-L-77},{SPANN=durch Linksdrehung},{D1=40},{L1=77},{D2=M6},{D3=25},{D4=12},{D5=24},{H1=10},{H2=30.5},{H5=31},{L2=100},{L3=8.5},{W=5},{VERS=3},{MAT=Stahl},{WEIGHT=0.1910},{CTN=84662020},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn918_2_gvb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
SPANN
Clamping direction
ⁿ/ₐ
D1
-0,5
[mm]
L1
max.
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
h9
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H5
≈
[mm]
L2
≈
[mm]
L3
≈
[mm]
W
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-R-12
By clockwise rotation
40
12
M6
25
12
24
10
30.5
31
100
8.5
5
0.2330
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-L-12
By anti-clockwise rotatio...
40
12
M6
25
12
24
10
30.5
31
100
8.5
5
0.1790
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-R-22
By clockwise rotation
40
22
M6
25
12
24
10
30.5
31
100
8.5
5
0.2350
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-L-22
By anti-clockwise rotatio...
40
22
M6
25
12
24
10
30.5
31
100
8.5
5
0.1810
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-R-27
By clockwise rotation
40
27
M6
25
12
24
10
30.5
31
100
8.5
5
0.2370
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-L-27
By anti-clockwise rotatio...
40
27
M6
25
12
24
10
30.5
31
100
8.5
5
0.1830
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-R-32
By clockwise rotation
40
32
M6
25
12
24
10
30.5
31
100
8.5
5
0.2370
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-L-32
By anti-clockwise rotatio...
40
32
M6
25
12
24
10
30.5
31
100
8.5
5
0.1830
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-R-37
By clockwise rotation
40
37
M6
25
12
24
10
30.5
31
100
8.5
5
0.2390
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-L-37
By anti-clockwise rotatio...
40
37
M6
25
12
24
10
30.5
31
100
8.5
5
0.1850
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-R-42
By clockwise rotation
40
42
M6
25
12
24
10
30.5
31
100
8.5
5
0.2390
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-L-42
By anti-clockwise rotatio...
40
42
M6
25
12
24
10
30.5
31
100
8.5
5
0.1850
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-R-47
By clockwise rotation
40
47
M6
25
12
24
10
30.5
31
100
8.5
5
0.2410
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-L-47
By anti-clockwise rotatio...
40
47
M6
25
12
24
10
30.5
31
100
8.5
5
0.1870
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-R-57
By clockwise rotation
40
57
M6
25
12
24
10
30.5
31
100
8.5
5
0.2420
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-L-57
By anti-clockwise rotatio...
40
57
M6
25
12
24
10
30.5
31
100
8.5
5
0.1880
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-R-62
By clockwise rotation
40
62
M6
25
12
24
10
30.5
31
100
8.5
5
0.2430
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-L-62
By anti-clockwise rotatio...
40
62
M6
25
12
24
10
30.5
31
100
8.5
5
0.1890
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-R-67
By clockwise rotation
40
67
M6
25
12
24
10
30.5
31
100
8.5
5
0.2430
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-L-67
By anti-clockwise rotatio...
40
67
M6
25
12
24
10
30.5
31
100
8.5
5
0.1890
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-R-77
By clockwise rotation
40
77
M6
25
12
24
10
30.5
31
100
8.5
5
0.2450
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-L-77
By anti-clockwise rotatio...
40
77
M6
25
12
24
10
30.5
31
100
8.5
5
0.1910
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-R-82
By clockwise rotation
40
82
M6
25
12
24
10
30.5
31
100
8.5
5
0.2470
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-GVB-L-82
By anti-clockwise rotatio...
40
82
M6
25
12
24
10
30.5
31
100
8.5
5
0.1930
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-50-GVB-R-10
By clockwise rotation
50
10
M8
30
16
28
12
34.5
36
116
10.5
5
0.2960
84662020
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D