目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 918.2 - Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt, Type KV with ball lever, angular (serration)
Elesa+Ganter
机械操作件
GN 918.2
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn918_2/gn918_2_kv.prj},{NB=Spannriegel, Stahl GN 918.2-40-KV-L},{PARTNUMBER=GN 918.2-40-KV-L},{AC=918.2-40-KV-L},{SPANN=durch Linksdrehung},{D1=40},{D2=M8},{D3=25},{D4=25},{D5=24},{H1=10},{H2=31},{H3=21},{H4=55},{L1=8},{L2=100},{SW=15},{VERS=3},{MAT=Stahl},{WEIGHT=0.1780},{CTN=84662020},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
SPANN
Clamping direction
ⁿ/ₐ
D1
-0,5
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H4
≈
[mm]
L1
[mm]
L2
≈
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping Bolt, Steel GN 9...
GN 918.2-40-KV-R
By clockwise rotation
40
M8
25
24
10
31
55
8
100
0.2320
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-40-KV-L
By anti-clockwise rotatio...
40
M8
25
24
10
31
55
8
100
0.1780
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-50-KV-R
By clockwise rotation
50
M10
30
28
12
35
62
11
116
0.2920
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.2-50-KV-L
By anti-clockwise rotatio...
50
M10
30
28
12
35
62
11
116
0.2920
84662020
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D