目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 709.15 - Stainless Steel-Clamping pads, Type B, Smooth contact face
Elesa+Ganter
机械操作件
GN 709.15
GN 709.15 B
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn709_15/gn709_15_b/gn_709_15b.prj},{NB=Edelstahl-Pendelelement GN 709.15-20-M10-B (0)},{PARTNUMBER=GN 709.15-20-M10-B},{ROT=0},{D1=20},{D2=M10},{D2NDM=10.000},{D2KDM=8.160},{D3=10.5},{D4=16},{L1=18},{L2=18},{L3=10},{SW=17},{SB=25},{D3X=17.400},{D3XX=17.150},{D4X=7.800},{LX=12.070},{LXX=6.035},{LX1=3.320},{LX2=6.500},{B=7.500},{B1=6.500},{WEIGHT=0.0400},{CTN=84662020},{ROHS=YES},{INFOEG=Produktdetails},{DD=8.160},{LL=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
Ball Ø
[mm]
L1
± 0.02
[mm]
L3
[mm]
SW
[mm]
SB
Static load max.
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Clamping ...
GN 709.15-13-M6-B
13
M6
7.2
10
13
8
11
10
0.0130
84662020
YES
Stainless Steel-Clamping ...
GN 709.15-13-M8-B
13
M8
7.2
10
13
8
11
10
0.0130
84662020
YES
Stainless Steel-Clamping ...
GN 709.15-20-M8-B
20
M8
10.5
16
18
10
17
25
0.0375
84662020
YES
Stainless Steel-Clamping ...
GN 709.15-20-M10-B
20
M10
10.5
16
18
10
17
25
0.0400
84662020
YES
Stainless Steel-Clamping ...
GN 709.15-20-M12-B
20
M12
10.5
16
18
12
17
25
0.0430
84662020
YES
Stainless Steel-Clamping ...
GN 709.15-30-M16-B
30
M16
20.0
25
27
16
27
90
0.1500
84662020
YES
Stainless Steel-Clamping ...
GN 709.15-50-M20-B
50
M20
34.5
40
35
20
41
165
0.4880
84662020
YES
Stainless Steel-Clamping ...
GN 709.15-50-M24-B
50
M24
34.5
40
35
24
41
165
0.5116
84662020
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D