目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 706.2 - Semi-Split Shaft Collars, Aluminum
Elesa+Ganter
机械操作件
GN 706.2
GN 706.2 AL
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn706_2/gn_706_2_al/gn706_2_al.prj},{NB=Geschlitzter Stellring, Aluminium GN 706.2-42-B18-AL},{PARTNUMBER=GN 706.2-42-B18-AL},{D1=42},{D2=B18},{D2X='B18','B20'},{B=15},{D3=M5},{NDM=5.000},{KDMV=4.019},{KDMM=4.134},{S=3.0},{X=0.6},{L=12.000},{BB=9.600},{LS=0.000},{LG=2.400},{DK=8.500},{K=5.000},{R=0.200},{SS=4.000},{TT=2.500},{V=0.500},{P1=14.500},{P2=9.000},{P3=5.300},{P4=6.000},{P5=10.762},{X1=6.000},{MAT=Aluminium},{WEIGHT=0.0453},{CTN=76169990},{ROHS=YES},{INFOEG=Produktdetails},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H10 recommended shaft tolerance h11
ⁿ/ₐ
B
±0.2
[mm]
D3
Thread
ⁿ/ₐ
S
[mm]
X
≈ max. protrusion of cap screw
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Semi-Split Shaft Collar, ...
GN 706.2-20-B6-AL
20
B6
9
M3
2.1
1.2
0.0077
76169990
YES
Semi-Split Shaft Collar, ...
GN 706.2-22-B8-AL
22
B8
9
M3
2.1
1.0
0.0087
76169990
YES
Semi-Split Shaft Collar, ...
GN 706.2-26-B10-AL
26
B10
11
M4
2.1
1.6
0.0144
76169990
YES
Semi-Split Shaft Collar, ...
GN 706.2-30-B12-AL
30
B12
11
M4
2.1
0.7
0.0180
76169990
YES
Semi-Split Shaft Collar, ...
GN 706.2-32-B14-AL
32
B14
11
M4
2.1
0.7
0.0195
76169990
YES
Semi-Split Shaft Collar, ...
GN 706.2-36-B15-AL
36
B15
13
M5
2.1
1.4
0.0314
76169990
YES
Semi-Split Shaft Collar, ...
GN 706.2-36-B16-AL
36
B16
13
M5
2.1
1.4
0.0300
76169990
YES
Semi-Split Shaft Collar, ...
GN 706.2-42-B18-AL
42
B18
15
M5
3.0
0.6
0.0453
76169990
YES
Semi-Split Shaft Collar, ...
GN 706.2-42-B20-AL
42
B20
15
M5
3.0
0.6
0.0428
76169990
YES
Semi-Split Shaft Collar, ...
GN 706.2-48-B22-AL
48
B22
15
M5
3.0
0.0
0.0574
76169990
YES
Semi-Split Shaft Collar, ...
GN 706.2-48-B25-AL
48
B25
15
M5
3.0
0.0
0.0528
76169990
YES
Semi-Split Shaft Collar, ...
GN 706.2-55-B28-AL
55
B28
15
M6
3.0
0.5
0.0712
76169990
YES
Semi-Split Shaft Collar, ...
GN 706.2-55-B30-AL
55
B30
15
M6
3.0
0.5
0.0679
76169990
YES
Semi-Split Shaft Collar, ...
GN 706.2-60-B32-AL
60
B32
15
M6
4.0
0.4
0.0819
76169990
YES
Semi-Split Shaft Collar, ...
GN 706.2-60-B35-AL
60
B35
15
M6
4.0
0.4
0.0758
76169990
YES
Semi-Split Shaft Collar, ...
GN 706.2-65-B40-AL
65
B40
15
M6
4.0
0.5
0.0830
76169990
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D