目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 7062.1 - Semi-split Stainless Steel-Set collars , Type A, Extension-tapped holes, radial
Elesa+Ganter
机械操作件
GN 7062.1
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn7062_1/gn7062_1_a.prj},{NB=Geschlitzte Edelstahl-Stellring GN 7062.1-42-B20-NI-A},{PARTNUMBER=GN 7062.1-42-B20-NI-A},{D1=42},{D2=B20},{D2X=20},{B=15},{D3=M5},{D3X=5},{D4=M4},{D4X=4},{D4Y=14.250},{L1=17.0},{L2=24.7},{M=12},{S=3.0},{T=5.5},{X=0.6},{WEIGHT=0.0910},{CTN=73269096},{ROHS=YES},{VERS=6},{INFOEG=Produktdetails},{AX=14.500},{AY=6.000},{BX=8.500},{BX2=4.500},{LX=7.000},{C=5},{SW=4},{SWY=3.0},{LD3=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H10 recommended shaft tolerance h11
[mm]
B
±0.2
[mm]
D3
Thread
ⁿ/ₐ
D4
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
M
[mm]
S
[mm]
T
[mm]
X
≈ Protrusion of cap thread
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Semi-split Stainless Stee...
GN 7062.1-30-B12-NI-A
30
B12
11
M4
M3
13.0
15.0
8
2.1
4.0
0.7
0.0379
73269096
YES
Semi-split Stainless Stee...
GN 7062.1-32-B14-NI-A
32
B14
11
M4
M3
14.0
15.5
8
2.1
4.0
0.7
0.0417
73269096
YES
Semi-split Stainless Stee...
GN 7062.1-36-B15-NI-A
36
B15
13
M5
M4
15.0
19.9
10
2.1
5.5
1.4
0.0671
73269096
YES
Semi-split Stainless Stee...
GN 7062.1-36-B16-NI-A
36
B16
13
M5
M4
15.0
19.9
10
2.1
5.5
1.4
0.0612
73269096
YES
Semi-split Stainless Stee...
GN 7062.1-42-B18-NI-A
42
B18
15
M5
M4
17.0
24.7
12
3.0
5.5
0.6
0.0905
73269096
YES
Semi-split Stainless Stee...
GN 7062.1-42-B20-NI-A
42
B20
15
M5
M4
17.0
24.7
12
3.0
5.5
0.6
0.0910
73269096
YES
Semi-split Stainless Stee...
GN 7062.1-48-B22-NI-A
48
B22
15
M5
M4
20.0
26.5
12
3.0
5.5
0.0
0.1210
73269096
YES
Semi-split Stainless Stee...
GN 7062.1-48-B25-NI-A
48
B25
15
M5
M4
20.0
26.5
12
3.0
5.5
0.0
0.1112
73269096
YES
Semi-split Stainless Stee...
GN 7062.1-55-B28-NI-A
55
B28
15
M6
M5
22.5
31.6
18
3.0
7.0
0.5
0.1445
73269096
YES
Semi-split Stainless Stee...
GN 7062.1-55-B30-NI-A
55
B30
15
M6
M5
22.5
31.6
18
3.0
7.0
0.5
0.1402
73269096
YES
Semi-split Stainless Stee...
GN 7062.1-60-B32-NI-A
60
B32
15
M6
M5
25.0
33.2
18
4.0
7.0
0.4
0.1837
73269096
YES
Semi-split Stainless Stee...
GN 7062.1-60-B35-NI-A
60
B35
15
M6
M5
25.0
33.2
18
4.0
7.0
0.4
0.1559
73269096
YES
Semi-split Stainless Stee...
GN 7062.1-65-B40-NI-A
65
B40
15
M6
M5
27.5
34.6
18
4.0
7.0
0.5
0.1754
73269096
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D