目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 6321.1 - Headed dowels
Elesa+Ganter
机械操作件
GN 6321.1
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn6321_1/gn_6321_1.prj},{NB=Auflagebolzen GN 6321.1-20-12},{PARTNUMBER=GN 6321.1-20-12},{D1=20},{H=12},{D2=10},{H1=12.0},{HX=6,12},{MAT=Stahl},{WEIGHT=0.0350},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails},{LL=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
g6
[mm]
H
h9
[mm]
D2
n6
[mm]
L
Length
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Headed dowel GN 6321.1-6-...
GN 6321.1-6-2,5
6
2,5
4
6.5
0.0010
73269098
YES
Headed dowel GN 6321.1-6-...
GN 6321.1-6-4,5
6
4,5
4
8.5
0.0020
73269098
YES
Headed dowel GN 6321.1-6-...
GN 6321.1-6-5
6
5
4
6.0
0.0020
73269098
YES
Headed dowel GN 6321.1-10...
GN 6321.1-10-4,5
10
4,5
6
8.5
0.0050
73269098
YES
Headed dowel GN 6321.1-10...
GN 6321.1-10-8
10
8
6
8.0
0.0060
73269098
YES
Headed dowel GN 6321.1-16...
GN 6321.1-16-5
16
5
8
10.0
0.0110
73269098
YES
Headed dowel GN 6321.1-16...
GN 6321.1-16-13
16
13
8
10.0
0.0230
73269098
YES
Headed dowel GN 6321.1-20...
GN 6321.1-20-6
20
6
10
12.0
0.0210
73269098
YES
Headed dowel GN 6321.1-20...
GN 6321.1-20-12
20
12
10
12.0
0.0350
73269098
YES
Headed dowel GN 6321.1-25...
GN 6321.1-25-8
25
8
12
14.0
0.0410
73269098
YES
Headed dowel GN 6321.1-25...
GN 6321.1-25-20
25
20
12
14.0
0.0870
73269098
YES
Headed dowel GN 6321.1-25...
GN 6321.1-25-30
25
30
12
14.0
0.1240
73269098
YES
Headed dowel GN 6321.1-30...
GN 6321.1-30-25
30
25
16
20.0
0.1640
73269098
YES
Headed dowel GN 6321.1-30...
GN 6321.1-30-40
30
40
16
20.0
0.2480
73269098
YES
Headed dowel GN 6321.1-30...
GN 6321.1-30-50
30
50
16
20.0
0.3050
73269098
YES
Headed dowel GN 6321.1-30...
GN 6321.1-30-65
30
65
16
20.0
0.3845
73269098
YES
Headed dowel GN 6321.1-40...
GN 6321.1-40-13
40
13
20
20.0
0.1710
73269098
YES
Headed dowel GN 6321.1-40...
GN 6321.1-40-32
40
32
20
20.0
0.3570
73269098
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D