目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 6311.3 - Foot Plates for Grub Screws DIN 6332 / Tommy Screws DIN 6304 / DIN 6306, Type N without plastic cap
Elesa+Ganter
机械操作件
GN 6311.3
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn6311_3/gn6311_3_n.prj},{NB=Fussteller GN 6311.3-60-15,5-N},{PARTNUMBER=GN 6311.3-60-15,5-N},{OBVIS=OS},{D1=60},{H=15,5},{HX=15.500},{D2=16.5},{E=4.3},{G=M20},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.2370},{VERS=4.000},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
+0.2
[mm]
E
≈
[mm]
G
suitable for grub screw DIN 6332
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Foot Plate GN 6311.3-50-1...
GN 6311.3-50-11,5-N
50
11,5
9.2
3.7
M12
0.1328
73269098
YES
Foot Plate GN 6311.3-50-1...
GN 6311.3-50-13,5-N
50
13,5
12.5
4.0
M16
0.1399
73269098
YES
Foot Plate GN 6311.3-60-1...
GN 6311.3-60-13,5-N
60
13,5
12.5
4.0
M16
0.2266
73269098
YES
Foot Plate GN 6311.3-60-1...
GN 6311.3-60-15,5-N
60
15,5
16.5
4.3
M20
0.2370
73269098
YES
Foot Plate GN 6311.3-80-1...
GN 6311.3-80-18-N
80
18
12.5
8.0
M16
0.4590
73269098
YES
Foot Plate GN 6311.3-80-2...
GN 6311.3-80-20-N
80
20
16.5
8.3
M20
0.4760
73269098
YES
Foot Plate GN 6311.3-100-...
GN 6311.3-100-20-N
100
20
12.5
11.0
M16
0.8230
73269098
YES
Foot Plate GN 6311.3-100-...
GN 6311.3-100-22-N
100
22
16.5
11.3
M20
0.8390
73269098
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D