目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 606 VN - Stainless Steel - Ball point screws , Type VN, flat ball, with swivel limiting stop
Elesa+Ganter
机械操作件
GN 606 NI
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn606_ni/gn606_vn.prj},{NB=Edelstahl-Kugelspannschraube GN 606-M8-50-VN},{PARTNUMBER=GN 606-M8-50-VN},{D1=M8},{ND=8.000},{KD=6.466},{L1=50},{L1X=20,30,35,40,50},{D3=4.2},{D4=13},{L4=0.50},{L5=3.5},{L6=8},{SW=6},{T2=4.000},{R=0.800},{WEIGHT=0.0230},{CTN=73181562},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
L1
Nominal length
[mm]
D3
[mm]
D4
[mm]
L4
~
[mm]
L5
[mm]
L6
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Ball poin...
GN 606-M6-16-VN
M6
16
3.2
10
0.45
3.0
6
5
0.0060
73181562
YES
Stainless Steel-Ball poin...
GN 606-M6-20-VN
M6
20
3.2
10
0.45
3.0
6
5
0.0070
73181562
YES
Stainless Steel-Ball poin...
GN 606-M6-25-VN
M6
25
3.2
10
0.45
3.0
6
5
0.0080
73181562
YES
Stainless Steel-Ball poin...
GN 606-M6-30-VN
M6
30
3.2
10
0.45
3.0
6
5
0.0087
73181562
YES
Stainless Steel-Ball poin...
GN 606-M6-40-VN
M6
40
3.2
10
0.45
3.0
6
5
0.0110
73181562
YES
Stainless Steel-Ball poin...
GN 606-M8-20-VN
M8
20
4.2
13
0.50
3.5
8
6
0.0130
73181562
YES
Stainless Steel-Ball poin...
GN 606-M8-30-VN
M8
30
4.2
13
0.50
3.5
8
6
0.0200
73181562
YES
Stainless Steel-Ball poin...
GN 606-M8-35-VN
M8
35
4.2
13
0.50
3.5
8
6
0.0170
73181562
YES
Stainless Steel-Ball poin...
GN 606-M8-40-VN
M8
40
4.2
13
0.50
3.5
8
6
0.0190
73181562
YES
Stainless Steel-Ball poin...
GN 606-M8-50-VN
M8
50
4.2
13
0.50
3.5
8
6
0.0230
73181562
YES
Stainless Steel-Ball poin...
GN 606-M10-25-VN
M10
25
5.7
16
0.60
4.5
10
8
0.0250
73181562
YES
Stainless Steel-Ball poin...
GN 606-M10-30-VN
M10
30
5.7
16
0.60
4.5
10
8
0.0265
73181562
YES
Stainless Steel-Ball poin...
GN 606-M10-40-VN
M10
40
5.7
16
0.60
4.5
10
8
0.0310
73181562
YES
Stainless Steel-Ball poin...
GN 606-M10-50-VN
M10
50
5.7
16
0.60
4.5
10
8
0.0370
73181562
YES
Stainless Steel-Ball poin...
GN 606-M10-60-VN
M10
60
5.7
16
0.60
4.5
10
8
0.0440
73181562
YES
Stainless Steel-Ball poin...
GN 606-M12-30-VN
M12
30
7.1
18
0.75
5.0
12
10
0.0380
73181562
YES
Stainless Steel-Ball poin...
GN 606-M12-50-VN
M12
50
7.1
18
0.75
5.0
12
10
0.0540
73181562
YES
Stainless Steel-Ball poin...
GN 606-M12-80-VN
M12
80
7.1
18
0.75
5.0
12
10
0.0800
73181562
YES
Stainless Steel-Ball poin...
GN 606-M16-40-VN
M16
40
9.7
24
1.00
6.0
16
14
0.0920
73181562
YES
Stainless Steel-Ball poin...
GN 606-M16-60-VN
M16
60
9.7
24
1.00
6.0
16
14
0.1230
73181562
YES
Stainless Steel-Ball poin...
GN 606-M16-80-VN
M16
80
9.7
24
1.00
6.0
16
14
0.1530
73181562
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D