目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 505.4 - T-Slot bolts for linking aluminium extrusions
Elesa+Ganter
机械操作件
GN 505.4
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn505_4/gn505_4.prj},{NB=Stahl-Hammerkopfschraube GN 505.4-8-M6-40-3,5},{PARTNUMBER=GN 505.4-8-M6-40-3,5},{A=8},{D=M6},{DX=6},{L=40},{H1=3.5-1.0},{H2=5.0±1.0},{E1=7.9-0.5},{E11=7.9},{E2=16},{R=5.800},{R1=4.0},{E1X=3.6},{H11=3,5},{H11X=3.5},{H22=5.0},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0110},{CTN=73181595},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年6月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 52b - T-Slot Bolts, Steel / Stainless Steel, for Aluminum Profiles (b-Mo...
Elesa+Ganter
21.06.2024
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
A
-0.1/-0.6
[mm]
D
Thread
ⁿ/ₐ
L
Length
[mm]
H1
[mm]
H2
[mm]
E1
[mm]
E2
+0.5/-1.0
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Steel T-Slot bolt GN 505....
GN 505.4-8-M6-20-1,6
8
M6
20
1.6-0.6
5.0±1.0
7.9-0.5
16
0.0080
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-8-M6-25-1,6
8
M6
25
1.6-0.6
5.0±1.0
7.9-0.5
16
0.0082
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-8-M6-30-1,6
8
M6
30
1.6-0.6
5.0±1.0
7.9-0.5
16
0.0087
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-8-M6-40-1,6
8
M6
40
1.6-0.6
5.0±1.0
7.9-0.5
16
0.0103
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-8-M6-60-1,6
8
M6
60
1.6-0.6
5.0±1.0
7.9-0.5
16
0.0137
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-8-M6-20-3,5
8
M6
20
3.5-1.0
5.0±1.0
7.9-0.5
16
0.0076
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-8-M6-25-3,5
8
M6
25
3.5-1.0
5.0±1.0
7.9-0.5
16
0.0086
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-8-M6-30-3,5
8
M6
30
3.5-1.0
5.0±1.0
7.9-0.5
16
0.0056
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-8-M6-40-3,5
8
M6
40
3.5-1.0
5.0±1.0
7.9-0.5
16
0.0110
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-8-M6-60-3,5
8
M6
60
3.5-1.0
5.0±1.0
7.9-0.5
16
0.0140
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-8-M8-20-1,6
8
M8
20
1.6-0.6
5.0±1.0
7.9-0.5
16
0.0096
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-8-M8-25-1,6
8
M8
25
1.6-0.6
5.0±1.0
7.9-0.5
16
0.0111
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-8-M8-30-1,6
8
M8
30
1.6-0.6
5.0±1.0
7.9-0.5
16
0.0129
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-8-M8-20-3,5
8
M8
20
3.5-1.0
5.0±1.0
7.9-0.5
16
0.0098
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-8-M8-25-3,5
8
M8
25
3.5-1.0
5.0±1.0
7.9-0.5
16
0.0114
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-8-M8-30-3,5
8
M8
30
3.5-1.0
5.0±1.0
7.9-0.5
16
0.0129
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-10-M6-20-1,6
10
M6
20
1.6-0.6
6.5-1.5
10-2.0
19
0.0100
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-10-M6-25-1,6
10
M6
25
1.6-0.6
6.5-1.5
10-2.0
19
0.0109
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-10-M6-30-1,6
10
M6
30
1.6-0.6
6.5-1.5
10-2.0
19
0.0118
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-10-M6-40-1,6
10
M6
40
1.6-0.6
6.5-1.5
10-2.0
19
0.0135
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-10-M6-60-1,6
10
M6
60
1.6-0.6
6.5-1.5
10-2.0
19
0.1670
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-10-M6-20-3,5
10
M6
20
3.5-1.0
6.5-1.5
10-2.0
19
0.0108
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-10-M6-25-3,5
10
M6
25
3.5-1.0
6.5-1.5
10-2.0
19
0.0119
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-10-M6-30-3,5
10
M6
30
3.5-1.0
6.5-1.5
10-2.0
19
0.0118
73181595
YES
Steel T-Slot bolt GN 505....
GN 505.4-10-M6-40-3,5
10
M6
40
3.5-1.0
6.5-1.5
10-2.0
19
0.0141
73181595
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D