目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 505 MB - T-Nuts for aluminium extrusions, Type MB
Elesa+Ganter
机械操作件
GN 505
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn505/gn505_mb.prj},{NB=Hammerkopfmutter fuer T-Nut GN 505-8-M6-MB},{PARTNUMBER=GN 505-8-M6-MB},{A=8},{D=M6},{NDM=6.000},{KDM=4.917},{E1=8},{E2=16},{H1=5.0},{H2=1.6},{H2TOL=-0.4},{R=5.800},{E1X=3.600},{R1=4.000},{WEIGHT=0.0036},{CTN=73181692},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年6月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 51b - T-Slot Nuts, Steel / Stainless Steel, for Aluminum Profiles (b-Mod...
Elesa+Ganter
21.06.2024
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
A
-0.1/-0.5
[mm]
D
Thread/screw thread
ⁿ/ₐ
E1
-0.1/-0.5
[mm]
E2
±0.5
[mm]
H1
-0.4
[mm]
H2
[mm]
H2TOL
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Nut for aluminium extru...
GN 505-8-M4-MB
8
M4
8
16
5.0
1.6
-0.4
0.0037
73181692
YES
T-Nut for aluminium extru...
GN 505-8-M5-MB
8
M5
8
16
5.0
1.6
-0.4
0.0036
73181692
YES
T-Nut for aluminium extru...
GN 505-8-M6-MB
8
M6
8
16
5.0
1.6
-0.4
0.0036
73181692
YES
T-Nut for aluminium extru...
GN 505-10-M4-MB
10
M4
10
19
5.8
3.5
-1.0
0.0080
73181692
YES
T-Nut for aluminium extru...
GN 505-10-M5-MB
10
M5
10
19
5.8
3.5
-1.0
0.0071
73181692
YES
T-Nut for aluminium extru...
GN 505-10-M6-MB
10
M6
10
19
5.8
3.5
-1.0
0.0070
73181692
YES
T-Nut for aluminium extru...
GN 505-10-M8-MB
10
M8
10
19
5.8
3.5
-1.0
0.0050
73181692
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D